Fuel Dispensing hose meets BS EN 1360. Series – BSPHPM | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fuel Dispensing hose meets BS EN 1360. Series – BSPHPM

Fuel Dispensing hose meets BS EN 1360. Series – BSPHPM

BSPHPM Fuel dispensing hose is made per the specification BSEN 1360 type 3, 2013. The hose is made for dispensing fuels like Petrol, Gasolene, Diesel.

Technical Specifications

  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Application: Fuel Transfer, Diesel Dispensing, Petrol/Gasoline
  • Weight: 0.53 to 0.71 kg/m, 0.36 to 0.48 lb/ft, 0.53 to 0.71
  • Maximum Operating Pressure: 1.6 MPa, 16 bar, 232 psi
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 55 °C, 131 °F
  • Minimum Bend Radius: 3 to 6 inch, 80 to 150 mm
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.., Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: BS EN 1360, Type 3
  • Inside Diameter: 5/8 to 1 inch, 16.0 to 25.4 mm
  • Hose Reinforcement Material: 1 Braid of Wire
  • Outside Diameter: 0.99 to 1.28 inch, 25.3 to 32.5 mm
  • Size: -10 to -16
Safety Warning

Full Product Description

BSPHPM Fuel dispensing hose is made as per the specification BSEN 1360 type 3 2013. The industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. It offers a long service life. The hose confirms to Council Directive 94/9/EC of (ATEX) Catergory 2 non electrical equipments and is available in Blue, Red, Green, Black.

Markets:
•Industrial

Features/Benefits:
• A light weight compact design.
• Tube suitable to various types of fuels like petrol, diesel, gasoline.
• Abrasion & Ozone resistant.
• Easy to handle.
• Used in most of the kerb pumps, fuel filling stations.

Applications:
• For dispensing fuels like Petrol, Gasolene, Diesel at filling stations.

Suitable fuels:
• Petrol diesel.
• Gasolene.

Related Documents

×
Products Hose I.D. (inch)
BSPHPM-10PM 5/8
BSPHPM-12PM 3/4
BSPHPM-14PM 7/8
BSPHPM-16PM 1

687PDC
688287