CNG low pressure hose | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CNG low pressure hose

CNG low pressure hose

CNG low pressure hose meets SAE J 30 R6. It’s a one fibre braid with ozone resistant cover.

Technical Specifications

  • Weight: n/a
  • Minimum Operating Temperature: 0 °C, 23 °F
  • Hose Inner Tube Material: Synthetic Rubber
  • Application: Engine, Compressed Natural Gas (CNG) (Low Pressure)
  • Maximum Operating Pressure: 0.35 MPa, 3.5 bar, 50 psi
  • Cover Material: Synthetic Rubber
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Bend Radius: 5 to 13.7 inch, 127 to 349 mm
  • Media: Combustible Gases, Fuels - Check fuel type with our catalogue chart., Natural Gas (CNG)
  • Specifications Met: SAE J30R6
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Outside Diameter: 0.5 to 1.37 inch, 12.7 to 34.9 mm
  • Size: -4 to -16
  • Operating Temperature: 0 to 100 °C
Safety Warning

Full Product Description

CNG low pressure hose meets SAE J 30 R6. design and tested as per SAE J 30 R6 specification and also manufactured to strict international quality specifications in order to provide consistency of performance. It’s a one fibre braid with ozone resistant cover. With its exellent quality and flexiblity, It offers a long service life and compatibility.

Markets:
•Automobile
•Industrial

Features/Benefits:
•Constant pressure hose with CNG resistant tube.
•Constant pressure hose with ozone resistant cover.
•Can be used on all low pressure CNG applications.

Applications:
•CNG handling
•Automobiles

Related Documents

×
Products Hose I.D. (mm)
CNGPMR-4PM 6.4
CNGPMR-5PM 7.9
CNGPMR-6PM 9.5
CNGPMR-8PM 12.7
CNGPMR-12PM 19
CNGPMR-16PM 25.4

687PDC
688287