M2508 - Parflange® Flaring and Flanging Tooling | Parker NA

Parflange® Flaring and Flanging Tooling | #M2508

M2508

Parflange® Flaring and Flanging Tooling | #M2508

Parker's Parflange® Flaring and Flanging Tooling, used with the Parflange® machines, provides fast, leak-free tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings in a wide range of inch and metric tube sizes.


Technical Specifications

  • Operation Type: Flanging, Flaring
  • Options: Parflange ECO 25
  • Part Type: Die
  • Tube Outside Diameter: 1/2 inch, na
  • Tube Wall Thickness: na
  • Tube Material: Steel, Stainless Steel
Safety Warning

Item Information

Parker's Parflange® Flaring and Flanging Tooling, used with the Parflange® machines, provides fast, leak-free flange (90°) and flare (37°) tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings. Pins and dies for flaring and flanging a wide range of inch and metric tube sizes for many different wall thicknesses are available for all three Parflange machines.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Parflange 1025 and Pro 50 die design controls tube insertion, ensuring proper flare and flange without the need for operator to machine adjust.
• Parflange 1025 and Pro 50 pins and dies can be used on both machines, within machine capabilities.
• Parflange ECO 25 dies have the flanging (90°) surface on one side and the flaring (37°) surface on the other, allowing the die to both flange and flare the same size tubing.
• Parflange ECO 25's adjustable tube wall stop allows one die to work for all wall thicknesses of that size tube in both steel and stainless steel.
• Flare and Flange steel and stainless tube from ¼” up to 1 ½” O.D., with metric sizes also available.
• Tooling also available to flange stainless steel coiled tube sizes common in CNG applications using the Parflange ECO 25 and Pro 50 machines.


Applications:
• Flanging and flaring steel and stainless steel tube for O-ring Face Seal (ORFS) and 37° flare connections in industrial and mobile applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Phone

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620