M2M2HK-8 - Flange Kits | Parker NA

Flange Kits | #M2M2HK-8

Flange Kits

Flange Kits | #Flange Kits OBSOLETE

Parker's Flange Kits contain four bolts, a split flange and an O-ring developed to provide long-lasting performance and durability.


Technical Specifications

  • Din Flange Size (inch): 8
  • Flange Size (inch): na
  • Style: DIN (ISO) - Code 62 Flange Kit
  • Maximum Working Pressure (psi): 6, 000 psi
  • Flange Size: n/a
  • DIN Flange Size: 8 inch
  • Product Style: Code 62 Flange Kit DIN (ISO)
Safety Warning

Item Information

Parker's Flange Kits contain four bolts, a split flange and an O-ring developed to provide long-lasting performance and durability. The Flange Kits come in numerous end configurations to meet your specific needs. The majority of our flanges are manufactured from forged steel with a limited amount machined from bar stock. The forged construction provides higher strength and durability to the flange.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Contains four bolts, a split flange, and an O-ring to make a complete flange assembly
• Flange Kits can be installed after fitting has been crimped

Applications:
•  Petroleum base hydraulic fluids and lubricating oils

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Full Flange System Bulletin
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583