Quick Coupling for Medical Technology, Series MD | #MD-M51-QM6CSP

Click to View CAD Model
MD-M51-QM6CSP

Quick Coupling for Medical Technology, Series MD | #MD-M51-QM6CSP OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Version: Double Shut-Off
  • Hose I.D.: 4x6
  • Color: na
  • Type: Coupling
  • Connection Type: Plastic Hose Connection, Flush Mount
  • Connection Thread Size (inch): na
  • Diameter: 5 nom
  • Valve Included: Yes
  • Length: 56 mm
  • Hex Size: 17 mm
  • Outside Diameter: 28 mm
  • Materials of Construction: POM, USP Class VI, white
  • Seal Material: EPDM USP Class VI
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 80 °C
  • Maximum Operating Pressure: 10 bar
  • Flow Rate: 300 L/min
Safety Warning

Item Information

Parker's Quick Coupling Series MD is a coupling system for the medical field in POM of USP class VI with the world's most popular profile in this nominal diameter. Series MD stands out for its above average flow performance for liquid and gaseous media.
This coupling system is developed for single-hand operation. The new type of plastic locking system with handy sleeve considerably expands the applications. The color and mechanical coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling. The coupling is also available straight-through (with no valve).

Markets:
- Life Science
- Process

Features/Benefits:
- No mix-ups between media due to the color and mechanical coding of coupling and plug
- Single-hand operation for easy and fast connection

Applications:
- Surgical devices
- NIBP
- Patient monitoring
- Temperature & compression therapy

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098