Mini Single Flat Venturi - Code 5102 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mini Single Flat Venturi - Code 5102

Mini Single Flat Venturi - Code 5102

Parker Conflow’s Code 5102 is a single flat Venturi, which provides directional air movement with a compact spray head for improved ventilation for cutting machines in mining, conveyor belts or chutes in dust suppression applications.

Technical Specifications

  • Maximum Operating Pressure: 1500 psi
  • Connection Size: 1/4 inch, NPT
  • Maximum Flow Rate: 2.5 gal/min
  • Application: Ventilation System on Miners, Dust Suppression
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 5102 is a single flat Venturi, which provides directional air movement for improved ventilation for cutting machines in mining, conveyor belts or chutes in dust suppression applications.

It is designed to allow maximum air movement within a compact fabrication, using the principle of Venturi, the reduction in fluid pressure that results when a fluid flows through a constricted section (or choke) of a pipe.

The product is available in three nozzle types and six different pressures.

Compact in size, the 6” x 5” unit has a 1/4" NPT port and operates to a maximum working pressure up to 1,500 PSI/103 bar.

Markets:
• Quarrying
• Mining
• Landfill sites
• Construction sites

Features/benefits
• Design provides for maximum air movement within compact fabrication using principle of Venturi.
• Incorporates brass flat fan spray with options on orifice size to meet project requirements.
• Mechanical unit, requiring no additional electrical power.
• Robust design, low maintenance.
• Easy to bolt onto chute or conveyor.
• Low maintenance unit.
• Corrosion resistant.

Applications:
• Belt transfer points, run of mine conveyors and feeder breakers in mining applications.
• Suitable for use as part of ventilation system and dust suppression in mines.
• Odour control on landfill sites.
• Dust control on construction sites.

Related Documents

×
Products
610 5102/S

687PDC
687414