Single Flat Venturi - Code 4129S | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single Flat Venturi - Code 4129S

Single Flat Venturi - Code 4129S

Parker Conflow's single flat Venturi is designed to provide directional air movement with a large spray area for dust suppression on cutting machines, conveyor belts and chutes in mines.

Technical Specifications

  • Maximum Operating Pressure: 1500 psi
  • Connection Size: 3/8 inch, NPT
  • Maximum Flow Rate: 2.5 gal/min
  • Application: Ventilation System on Miners, Dust Suppression
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow's single flat Venturi has a large spray area and is designed to provide directional air movement and dust suppression on cutting machines, conveyor belts and chutes in mines.

The Code 4129S is a larger unit than the Code 5102, being 8” x 9” in size with a spray area of 9”, using a single spray head.

With a 3/8" NPT port, this product offers a maximum working pressure up to 1,500 psi.

Within this, six different pressures are available with three nozzle types for this product, offering great flexibility to meet requirements.

Markets:
• Mining
• Quarrying
• Landfill sites
• Construction sites

Features/Benefits:
• Incorporates brass flat fan spray, which is robust and corrosion resistant.
• Flat fan spray has options on orifice size to suit conditions.
• Design allows for maximum air movement using principle of Venturi.
• Effective dust control system for use on belt transfer points, run of conveyor or feeder breakers.

Applications:
• Belt transfer points, run of mine conveyors and feeder breakers in mining applications.
• Suitable for use as part of ventilation system and dust suppression in mines
• Odour control on landfill sites.
• Dust control on construction sites.

Related Documents

×
Products
4129/S

687PDC
687414