Mobile Directional Control Valve - VG35EH Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valve - VG35EH Series

Mobile Directional Control Valve - VG35EH Series

Parker's VG35EH valve is a sectional, open center, CF (constant flow), directional control valve for mobile machines. It is Electro-Hydraulic actuated and typically applied between 30 and 65 GPM pump flow.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Maximum Operating Temperature: +200 °F
  • Configuration: Sectional
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: Inline
  • Actuation Type: Solenoid
  • Function: Open Center
  • Seal Material: Nitrile
  • Body Material: Grey Iron
  • Maximum Flow Rate: Up to 65 gal/min, Up to 246 L/min
  • Maximum Operating Pressure: Up to 3500 psi
Safety Warning

Full Product Description

Parker's VG35EH valve is a sectional, open center, directional control valve for mobile machines. Work sections are offered in many functional types and inlet/outlet sections. Working sections are available in either series or parallel and can be assembled in any combination or sequence without affecting the performance of other work sections on the valve bank.

Markets:
• Construction Equipment
• Material Handling Equipment
• Mining
• Other Mobile
• Other Natural Resources
• Refuse
• Vocational & Municipal Equipment

Feature/Benefits:
• Dirt tolerant, quick response
• Differential area main relief valves
• Outstanding pressure drop and balance
• The standard maximum work port size is SAE-16
• Inlets are typically ported SAE-20 and the outlets SAE-24
• Provides excellent feathering control and low spool force
• Rated at 3500 PSI inlet and 65 GPM maximum pump flow
• Minimizes heat generation especially when retracting cylinders
• Standard actuation methods are spring return, detent, pneumatic, and hydraulic remote
• Standard actuation method is EH electro-hydraulic, and can be proportional or On/Off. Traditional actuation methods can also be mixed with EH.
• A pilot source is necessary for solenoid actuation. If required, a pilot generation section is available to be placed after the inlet.

Applications:
• Suitable for Various Mobile Applications

Related Documents

×
Products
VG35EH

687PDC
687505