Mobile Directional Control Valves - V20 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valves  - V20 Series

Mobile Directional Control Valves - V20 Series

Parker’s V20 Series valve is a sectional, open center, CF (constant flow), or closed center load sensing (variable flow) directional control valve for mobile equipment. It is typically applied between 15 and 25 GPM pump flow at 3500 psi.

Technical Specifications

  • Maximum Operating Temperature: +200 °F
  • Configuration: Sectional, up to 10 sections
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: Inline
  • Actuation Type: Lever, Solenoid, Hydraulic Remote
  • Function: Open Center
  • Seal Material: Nitrile
  • For Fluid Type: Hydraulic Oil
  • Body Material: Grey Iron
  • Maximum Flow Rate: 25 gal/min, 95 L/min
  • Maximum Operating Pressure: 3500 psi, 240 bar
  • Valve Type: Sectional, up to 10 sections
Safety Warning

Full Product Description

Parker’s V20 Series valves delivers application flexibility, excellent directional control, quick response, and minimal heat generation. With its sectional design, precision metering spools, pilot & differential area reliefs and low pressure drops, makes it ideal for aerial lifts, fork lift trucks and many other tough mobile equipment applications.

Markets:
• Construction Equipment
• Material Handling Equipment
• Refuse
• Forestry Equipment
• Other Mobile

Features/Benefits:
• Sectional design for easy field conversion or section replacement
• Parallel and tandem circuitry for application solutions
• 3-Way, 4-Way and 4-Way Float operation for application flexibility
• Numerous manual spool positioner options simplify system design
• Electro Hydraulic on/off or proportional solenoid control for remote actuation
• Hydraulic remote option including handle override feature allows for remote actuation
• Work port relief valves and anti-cavitation check valves for individual function protection
• Optional enclosed handles reduce corrosion and contamination to the spool ends
• Mechanical joystick option allows dual function single hand control
• Variety of spool options available allows for precision metering control
• Optional integrated PO checks where critical load holding is required

Applications:
• Truck Mounted Cranes
• Refuse Trucks
• Trenchers & Boring machines
• Loaders & Backhoes
• Fork Lifts
• Bulk Feed Trucks

Technical Specifications
• 15 gpm nominal flow rating
• 3500 psi continuous operating pressure (5000 psi work port rating)
• SAE-12 Inlet outlet and SAE-10 & 12 work port standard work port sizes
• 12 & 24V On/Off or Proportional solenoids with Deutsch or Amp Jr. integrated connectors

Related Documents

×

687PDC
687505