Mobile Directional Control Valves -V10 Series | Product Series

Filter by

    No filters selected

Valve Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valves -V10 Series

Mobile Directional Control Valves -V10 Series

Parker’s V10 Series valve is a sectional, open center, CF (constant flow), directional control valve for mobile equipment. It is typically applied between 5 and 15 GPM pump flow at 3500 psi.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Maximum Operating Temperature: +200 °F
  • Configuration: Sectional, up to 9 sections
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: Inliine
  • Actuation Type: Lever, Solenoid, Hydraulic Remote, Mechanical Joystick
  • Maximum Operating Pressure: 3500 psi, 240 bar
  • Function: Open Center
  • Seal Material: Nitrile
  • Body Material: Ductile Iron
  • Maximum Flow Rate: 15 gal/min, 57 L/min
Safety Warning

Full Product Description

Parker’s V10 Series valves delivers application flexibility, excellent directional control, quick response, and minimal heat generation. With its sectional design, precision metering spools, pilot & differential area reliefs and low pressure drops, makes it ideal for aerial lifts, fork lift trucks and many other tough mobile equipment applications.

Markets:
• Aerial
• Construction equipment
• Material Handling Equipment
• Turf Equipment

Features/Benefits:
• Sectional design for easy field conversion or section replacement
• Parallel and tandem circuitry for application solutions
• 3-Way, 4-Way and 4-Way Float operation for application flexibility
• Numerous manual spool positioner options simplify system design
• Hydraulic remote option including handle override feature allows for remote actuation
• Work port relief valves and anti-cavitation check valves for individual function protection
• Enclosed handles reduce corrosion and contamination to the spool ends
• Mechanical joystick option allows dual function single hand control
• Long life - low friction spool seals reduce handle efforts and provide leak free solutions
• Variety of spool options available allows for precision metering control
• Optional integrated PO checks where critical load holding is required
• Optional priority flow control for power steering application

Applications:
• Aerial Lifts
• Trenchers
• Backhoes
• Fork Lifts

Technical Specifications
• 15 gpm nominal flow rating
• 3500 psi continuous operating pressure (5000 psi work port rating)
• SAE-10 Inlet outlet and SAE-8 work port standard work port sizes

Related Documents

×
Products Valve Style
V10 Series Open-Center, Closed Center Directional Control Valve

687PDC
687505