NA15KSH C16-01B - Depth-Clear H-Series Lenticular Filters | Parker NA

Depth-Clear H-Series Lenticular Filters | #NA15KSH C16-01B

NA15KSH C16-01B

Depth-Clear H-Series Lenticular Filters | #NA15KSH C16-01B OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Adapter: Bayonet
  • Micron Rating: 0.15
  • Series: Standard High Strength
  • Formulation: K
  • Gasket: EPR
  • Cells: 16
  • Media: Cellulose
  • Function: Clarification
  • Product Type: Lenticular Filter
  • Application: Liquid Filtration
  • Technology: Filtration
  • Industry: Food & Beverage
  • Specifications Met: FDA, USP-XXII, Class VI plastics at 121°C
  • Filter Construction: Cellulosic Depth
Safety Warning

Item Information

The Depth-Clear H-Series lenticular filters provide reliable particle retention and enhanced throughput for superior performance in food and beverage applications. The filters are made of a specially formulated filter media with cellulose and inorganic filter aids and provide a 150 percent increase in media strength. The filter medium uses mechanical and electrokinetic adsorptive capture mechanisms to remove particles, micro-organisms, colloids, and other contaminants from process streams. The lenticular format allows the filtration process to occur in a totally enclosed environment to eliminate the potential for atmospheric contamination and product loss through leakage.

Features/Benefits:
• 150 percent greater strength than standard media
• Depth media and high surface area lenticular filters for superior filtration and long on-stream life cycles
• Particles captured mechanically and through electrokinetic adsorption
• Stringent quality control procedures applied to all raw materials
• Available in dual-layer format
• Broad selection of grades within each media series to meet flow and retention requirements
• Special formulations and custom sheet sizes available for high-volume requirements
• All materials used in food and beverage processing conform to Food and Drug Administration guidelines
• Manufactured in an ISO 9001:2008-certified quality system environment
• Meets requirements of USP-XXII, Class VI plastics at 250°F (121°C)

Applications:
• Beer and wine
• Brines, broths, edible oils
• Chemicals
• Fragrances
• High-fructose corn syrup
• Inks and dyes
• Juices
• Resins
• Varnishes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945