Pneumatic Cylinder Piston Rod End Mount - ISO 8140 Clevis AP2 / Parker Pneumatic - Europe | #P1S-4RRD_P1P_125


LOADING IMAGES
P1S-4RRD_P1P_125

Pneumatic Cylinder Piston Rod End Mount - ISO 8140 Clevis AP2 / Parker Pneumatic - Europe | #P1S-4RRD_P1P_125

Clevis for articulated movement of ISO 15552, ISO 6431 and ISO 6432 cylinders, bores Ø10mm to Ø320mm. Available in surface treated steel or stainless steel. Fitted to the actuator piston rod using the mounting nut supplied with the cylinder.


Technical Specifications

  • For Use With: P1P
  • Materials of Construction: Stainless Steel
  • Bore Diameter: 125 mm
  • Product Type: P1S-4RRD : Stainless Steel AP2 Clevis - 125mm Bore Size
Safety Warning

Item Information

Piston rod end mount clevis, type AP2, for the articulated movement of ISO 15552, ISO 6431 and ISO 6432 cylinders. Available in surface treated steel or stainless steel and mounted using the piston rod nut supplied with the cylinder.



Markets

• Miscellaneous Industrial.

• Miscellaneous Manufacturing.

• Miscellaneous Processing.



Features/Benefits

• ISO Standard for universal mounting / interchangeability



Applications

• Cylinder mounting



Clevis AP2:

• Cylinder rod mounting according to ISO 8140

• Material:

 - Clevis : Galvanised steel

 - Clip : Galvanised steel

 - Pin : Hardened steel

 - Clevis : Stainless steel

 - Clip : Stainless steel (According to DIN 471)

 - Pin : Stainless Steel

• For product series P1F, P1P, P1A and P1S

• Fitted to the actuator piston rod using the mounting nut supplied with the cylinder

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859