Parker 2-Way Normally Closed, 1" NPT General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Seal Material

Flow Factor 1 (Cv)

Power (Watts)

Coil Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way Normally Closed, 1 NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 1" NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 1" NPT Solenoid Valves provide operating pressures up to 300 PSI and flow factors up to 13.5 CV's. They offer brass bodies, multiple mounting positions and coil options for all general purpose flow control applications.

Technical Specifications

  • Product Series: 7000 Series
  • Valve Type: 2-Way
  • Function: Normally Closed
  • Port Size: 1 inch
  • Input Voltage: Up to 240/60 (AC) or 24 (VDC)
  • Body Material: Brass
  • Seal Material: NBR, FKM, EPDM or PTFE
  • Orifice 1 Size: 1 inch
  • Flow Coefficient 1: 2.5 to 13.5 Cv
  • Power Consumption: 10, 22 (AC or DC) W
  • Coil Type: 1/2" Conduit, 18" Leads, DIN Form A, Hazardous Location Coil or Open Frame, 1/4" Tab
  • Maximum Pressure Differential: 125 to 300 (AC) or 85 to 300 (DC) psi
  • Number of Ports: 2
  • Actuation Type: Pilot or Direct Lift
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 0 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 353 °F
  • Coil Specifications Met: NEMA 4X or NEMA 7, 9
Safety Warning

Full Product Description

Parker's 2-Way Normally Closed 1" NPT Solenoid Valves are used in a wide variety of applications ideally suited for general purpose air, liquids and gases. These valves are available in brass construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff

Applications:
• Instrumentation Equipment
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Beverage Dispensing & Vending machines
• Oil Burners
• Humidification and Misting Equipment
• Mobile Fuel Shut Off
• Textile and Dry Cleaning Equipment
• Commercial Dishwashers
• Commercial Laundry and Dryers
• Air Horns
• Pneumatic Fan Clutch
• Irrigation Equipment

Products Voltage (V) Seal Material Flow Factor 1 (Cv) Power (Watts) Coil Type
73212BN63N00N0C222P3 110/50-120/60 NBR 11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads
73212BN63N00N0H322P3 110/50-120/60 NBR 11 22 Watt (AC) Hazardous Location Coil
73212BN63N00N0T100P3 110/50-120/60 NBR 11 10 Watt (AC) Open Frame, 1/4" Tab
7221GBN64E00N0C111Q3 220/50-240/60 EPDM 11.7 10 Watt (AC) 1/2" NPT Conduit, 18" Leads
7221GBN64E00N0C222P3 110/50-120/60 EPDM 11.7 10 Watt (AC) 1/2" NPT Conduit, 18" Leads
7221GBN64E00N0D100P3 110/50-120/60 EPDM 11.7 10 Watt (AC) DIN Form A
7221GBN64E00N0D100Q3 220/50-240/60 EPDM 11.7 10 Watt (AC) DIN Form A
7221GBN64E00N0H222Q3 220/50-240/60 EPDM 11.7 10 Watt (AC) Hazardous Location Coil
7221GBN64E00N0T100P3 110/50-120/60 EPDM 11.7 10 Watt (AC) Open Frame, 1/4" Tab
7221GBN64N00N0D100Q3 220/50-240/60 NBR 11.7 10 Watt (AC) DIN Form A
7221GBN64N00N0H111Q3 220/50-240/60 NBR 11.7 10 Watt (AC) Hazardous Location Coil
7321GBN64N00N0C222Q3 220/50-240/60 NBR 12.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads
7321GBN64N00N0D100Q3 220/50-240/60 NBR 12.5 10 Watt (AC) DIN Form A
7321GBN64N00N0D200P3 110/50-120/60 NBR 12.5 10 Watt (AC) DIN Form A
7321GBN64N00N0H222P3 110/50-120/60 NBR 12.5 10 Watt (AC) Hazardous Location Coil
7321GBN64N00N0T100P3 110/50-120/60 NBR 12.5 10 Watt (AC) Open Frame, 1/4" Tab
73218BN64N00N0C111Q3 220/50-240/60 NBR 13.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads
73218BN64N00N0D100Q3 220/50-240/60 NBR 13.5 10 Watt (AC) DIN Form A
73218BN64N00N0H222Q3 220/50-240/60 NBR 13.5 10 Watt (AC) Hazardous Location Coil
73218BN64N00N0H111P3 110/50-120/60 NBR 5.5 10 Watt (AC) Hazardous Location Coil
7221GBN64E00N0C111P3 110/50-120/60 EPDM 12.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads
7221GBN64N00N0C322P3 110/50-120/60 NBR 11.7 22 Watt (AC) 1/2" NPT Conduit, 18" Leads
7321GBN64N00N0C111P3 110/50-120/60 NBR 12.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads
7221GBN64N00N0C111Q3 220/50-240/60 NBR 11.7 10 Watt (AC) 1/2" NPT Conduit, 18" Leads
7321GBN64N00N0D100P3 110/50-120/60 NBR 11.7 10 Watt (AC) DIN Form A
7221GBN64V00N0H222Q3 220/50-240/60 FKM 12.5 10 Watt (AC) Hazardous Location Coil
7221GBN64E00N0H111P3 110/50-120/60 EPDM 2.5 10 Watt (AC) Hazardous Location Coil
7221GBN64N00N0H111P3 110/50-120/60 NBR 2.5 10 Watt (AC) Hazardous Location Coil
73212BN63N00N0C111Q3 220/50-240/60 NBR 11 10 Watt (AC) 1/2" NPT Conduit, 18" Leads
73212BN63N00N0D100P3 110/50-120/60 NBR 11 10 Watt (AC) DIN Form A
73212BN63N00N0H111P3 110/50-120/60 NBR 13.5 10 Watt (AC) Hazardous Location Coil
73218BN64N00N0D200P3 110/50-120/60 NBR 9.6 10 Watt (AC) DIN Form A
73212BN63N00N0C222C1 12 VDC NBR 11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads
73212BN63N00N0D200C1 12 VDC NBR 11 10 Watt (DC) DIN Form A
73212BN63N00N0H222C2 24 VDC NBR 11 10 Watt (DC) Hazardous Location Coil
7221GBN64E00N0D300C1 12 VDC EPDM 11.7 22 Watt (DC) DIN Form A
7221GBN64E00N0D300C2 24 VDC EPDM 11.7 22 Watt (DC) DIN Form A
7221GBN64E00N0H322C1 12 VDC EPDM 11.7 22 Watt (DC) Hazardous Location Coil
7221GBN64E00N0H322C2 24 VDC EPDM 11.7 22 Watt (DC) Hazardous Location Coil
7221GBN64N00N0C322C1 12 VDC NBR 11.7 22 Watt (DC) 1/2" NPT Conduit, 18" Leads
7221GBN64N00N0D300C1 12 VDC NBR 11.7 22 Watt (DC) DIN Form A
7221GBN64N00N0H322C1 12 VDC NBR 11.7 22 Watt (DC) Hazardous Location Coil
7321GBN64N00N0C222C1 12 VDC NBR 12.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads
7321GBN64N00N0D200C1 12 VDC NBR 12.5 10 Watt (DC) DIN Form A
7321GBN64N00N0H222C2 24 VDC NBR 12.5 10 Watt (DC) Hazardous Location Coil
73218BN64N00N0H111C1 12 VDC NBR 13.5 10 Watt (DC) Hazardous Location Coil
73218BN64N00N0H222C2 24 VDC NBR 13.5 10 Watt (DC) Hazardous Location Coil
73218BN64N00N0C111C2 24 VDC NBR 13.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads
73218BN64N00N0D100C2 24 VDC NBR 13.5 10 Watt (DC) DIN Form A
73218BN64N00N0D100C1 12 VDC NBR 5.5 10 Watt (DC) DIN Form A
73218BN64N00N0H111C2 24 VDC NBR 5.5 10 Watt (DC) Hazardous Location Coil
7321GBN64N00N0C111C1 12 VDC NBR 11.7 10 Watt (DC) 1/2" NPT Conduit, 18" Leads
7321GBN64N00N0C111C2 24 VDC NBR 11.7 10 Watt (DC) 1/2" NPT Conduit, 18" Leads
7221GBN64E00N0C322C1 12 VDC EPDM 11.7 22 Watt (DC) 1/2" NPT Conduit, 18" Leads
7221GBN64E00N0C322C2 24 VDC EPDM 12.5 22 Watt (DC) 1/2" NPT Conduit, 18" Leads
7221GBN64N00N0C322C2 24 VDC NBR 11.7 22 Watt (DC) 1/2" NPT Conduit, 18" Leads
7321GBN64N00N0H111C1 12 VDC NBR 11.7 10 Watt (DC) Hazardous Location Coil
73212BN63N00N0C222C2 24 VDC NBR 11 10 Watt (DC) 1/2" NPT Conduit, 18" Leads
73212BN63N00N0H111C1 12 VDC NBR 5 10 Watt (DC) Hazardous Location Coil
73212BN63N00N0H111C2 24 VDC NBR 5 10 Watt (DC) Hazardous Location Coil

687PDC
821838