Parker 2-Way Normally Open, 3/4" NPT General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Seal Material

Orifice 1 Size (inch)

Flow Factor 1 (Cv)

Power (Watts)

Coil Type

Maximum Pressure Differential (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way Normally Open, 3/4 NPT General Purpose Solenoid Valves

Parker 2-Way Normally Open, 3/4" NPT General Purpose Solenoid Valves

Parker 2-Way Normally Open, 3/4" NPT Solenoid Valves provide operating pressures of 150 PSI and flow factors up to 5.5 CV's. They offer multiple body materials, mounting positions and coil options for all general purpose flow control applications.

Technical Specifications

  • Product Series: 7000 and Gold Ring Series
  • Valve Type: 2-Way
  • Function: Normally Open
  • Port Size: 3/4 inch
  • Input Voltage: Up to 240/60 (AC) or 24 (VDC)
  • Body Material: Brass
  • Seal Material: NBR, FKM or EPDM
  • Orifice 1 Size: Up to 3/4 inch
  • Flow Coefficient 1: Up to 5.5 Cv
  • Power Consumption: 10 to 11 Watts (AC) or 10 to 11.5 Watts (DC) W
  • Coil Type: 1/2" NPT Conduit, 18" Leads, Class F or H, NEMA 7, 9 or 4X, DIN Form A, Class F or H and 1/4 " Tab Terminal, Class F
  • Maximum Pressure Differential: 150 psi (AC or DC) psi
  • Number of Ports: 2
  • Actuation Type: Direct Lift or Hung Diaphragm
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 0 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185 °F
  • Coil Specifications Met: NEMA 4X or NEMA 7, 9 and Class F or Class H
Safety Warning

Full Product Description

Parker's 2-Way Normally Open 3/4" NPT Solenoid Valves are used in a wide variety of applications ideally suited for general purpose air, liquids, gases and steam. These valves are available in brass and stainless steel construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.



Markets:

• Commercial Equipment

• Food & Beverage

• Industrial Automation

• Oil & Gas

• Process Control

• Transportation



Features/ Benefits:

• High Quality Standards of Skinner® and Gold Ring™ Brand

• Modular Design

• Long Life

• Tight Shutoff



Applications:

• Instrumentation Equipment

• Analyzers and Diagnostic Equipment

• Medical and Dental Equipment

• Portable Welding Equipment

• Spraying Equipment

• Lubrication Equipment

• Beverage Dispensing & Vending machines

• Oil Burners

• Humidification and Misting Equipment

• Mobile Fuel Shut Off

• Textile and Dry Cleaning Equipment

• Commercial Dishwashers

• Commercial Laundry and Dryers

• Air Horns

• Pneumatic Fan Clutch

• Irrigation Equipment

Products Voltage (V) Seal Material Orifice 1 Size (inch) Flow Factor 1 (Cv) Power (Watts) Coil Type Maximum Pressure Differential (psi)
72228BN5VV00N0C111C1 12 VDC FKM 19/32 5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (DC)
72228BN5VV00N0C111C2 24 VDC FKM 19/32 5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (DC)
72228BN5VV00N0C111P3 110/50-120/60 FKM 19/32 5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC)
72228BN5VV00N0C111Q3 220/50-240/60 FKM 19/32 5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC)
72228BN5VV00N0C222C1 12 VDC FKM 19/32 5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC)
72228BN5VV00N0C222C2 24 VDC FKM 19/32 5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC)
72228BN5VV00N0C222P3 110/50-120/60 FKM 19/32 5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC)
72228BN5VV00N0C222Q3 220/50-240/60 FKM 19/32 5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC)
72228BN5VV00N0D100C1 12 VDC FKM 19/32 5 10 Watt (DC) DIN Form A, Class F 150 psi (DC)
72228BN5VV00N0D100C2 24 VDC FKM 19/32 5 10 Watt (DC) DIN Form A, Class F 150 psi (DC)
72228BN5VV00N0D100P3 110/50-120/60 FKM 19/32 5 10 Watt (AC) DIN Form A, Class F 150 psi (AC)
72228BN5VV00N0D100Q3 220/50-240/60 FKM 19/32 5 10 Watt (AC) DIN Form A, Class F 150 psi (AC)
72228BN5VV00N0D200C1 12 VDC FKM 19/32 5 10 Watt (DC) DIN Form A, Class H 150 psi (DC)
72228BN5VV00N0D200P3 110/50-120/60 FKM 19/32 5 10 Watt (AC) DIN Form A, Class H 150 psi (AC)
72228BN5VV00N0H111C1 12 VDC FKM 19/32 5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (DC)
72228BN5VV00N0H111C2 24 VDC FKM 19/32 5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (DC)
72228BN5VV00N0H111P3 110/50-120/60 FKM 19/32 5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC)
72228BN5VV00N0H111Q3 220/50-240/60 FKM 19/32 5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC)
72228BN5VV00N0H222C2 24 VDC FKM 19/32 5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (DC)
72228BN5VV00N0H222P3 110/50-120/60 FKM 19/32 5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC)
72228BN5VV00N0H222Q3 220/50-240/60 FKM 19/32 5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC)
72228BN5VV00N0T100P3 110/50-120/60 FKM 19/32 5 10 Watt (AC) 1/4 " Tab Terminal, Class F 150 psi (AC)
12F23O2148A3F4C75 12 VDC NBR 3/4 5.5 11.5 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (DC)
12F23O2148A3FPH75 12 VDC NBR 3/4 5.5 11.5 Watt (DC) DIN Form A, Class F 150 psi (DC)
12F23O2148ACFPH01 24/60 NBR 3/4 5.5 11 Watt (AC) DIN Form A, Class F 150 psi (AC)
12F23O2148ACFPH15 220/50-240/60 NBR 3/4 5.5 11 Watt (AC) DIN Form A, Class F 150 psi (AC)
12F23O2348ACF4C01 24/60 EPDM 3/4 5.5 11 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC)
12F23O2348ACF4C05 110/50-120/60 EPDM 3/4 5.5 11 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC)
12F23O2348ACF4C15 220/50-240/60 EPDM 3/4 5.5 11 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC)
12F23O2348ACFPH01 24/60 EPDM 3/4 5.5 11 Watt (AC) DIN Form A, Class F 150 psi (AC)
12F23O2348ACFPH05 110/50-120/60 EPDM 3/4 5.5 11 Watt (AC) DIN Form A, Class F 150 psi (AC)
12F23O2348ACFPH15 220/50-240/60 EPDM 3/4 5.5 11 Watt (AC) DIN Form A, Class F 150 psi (AC)

687PDC
821838