Enclosures and Protective Sunshades | #PEX-D2


LOADING IMAGES
PEX-D2 PEX-D2

Enclosures and Protective Sunshades | #PEX-D2

Parker's enclosure to suit double DP applications


Technical Specifications

  • Height (mm): 450
  • Series Type: Enclosure
  • Depth (mm): 400
  • Width (mm): 700
  • Product Series: Enclosure
  • Width: 700 mm
  • Height: 450 mm
  • Depth: 400 mm
  • Specifications Met: BS476, IP66, ISO 179
Safety Warning

Item Information

All of the Parker 'PEX' range of enclosures have hinged lids and are fitted with
Stainless Steel hinges, catches and prop stay(s). As standard each enclosure is
fitted with a 316 Stainless Steel base plate with a welded stub to suit mounting
the enclosure to a 2" NB pipe stand.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516