PS-S2 - Enclosures and Protective Sunshades | Parker NA

Enclosures and Protective Sunshades | #PS-S2

Enclosures and Protective Sunshades | #PS-S2

Parker'S 'PS' protective single shade to protect various instrumentation applications.


Technical Specifications

  • Height (mm): 400
  • Series Type: Protective Shade
  • Depth (mm): 450
  • Width (mm): 500
  • Product Series: Protective Shade
  • Width: 500 mm
  • Height: 400 mm
  • Depth: 450 mm
  • Specifications Met: BS476, ISO 179
Safety Warning

Item Information

Parker'S 'PS' protective single shade to protect various instrumentation applications.

Shades can be drilled to suit clients requirements, or 'bespoke' mounting can be
designed and manufactured by Parkers specialist team.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516