High Pressure, Inline Hydraulic Swivels - PS Series | #PS1610306-16-16


LOADING IMAGES
PS1610306-16-16
Click to View CAD Model

High Pressure, Inline Hydraulic Swivels - PS Series | #PS1610306-16-16

PS Series steel inline Swivel


Technical Specifications

  • Maximum Working Pressure (psi): 5000
  • Housing Connection Style: Female JIC 37 degree
  • Shaft Connection Thread Size (inch): 1 5/16 - 12 UN
  • Shaft Connection Style: Male JIC 37 degree
  • Housing Connection Thread Size (inch): 1 5/16 - 12 UN
  • Body Size (inch): 1
  • Configuration: Inline
  • Seal Material: Nitrile
  • Configuration: Inline
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Body Material: Steel
  • Plating Type: Zinc with clear trivalent chromate
Safety Warning

Item Information

PS Series Swivels (hydraulic) up to 5000 psi, are designed to eliminate hose twist and torque that may cause premature hose failure. These Swivels have a full flow, sealed bearing design with hardened bearing races that are resistant to side load and are suitable for high pressure. PS Series swivels are available in 90° and in-line configurations with a wide variety of port ends, making them ideal for an array of dynamic applications. Consult the catalog pdf under the Product Support tab  for max speed vs pressure recommendations.



Technical Characteristics:

• Sizes: 3/8” – 1”

• Materials: Carbon Steel, 316 Stainless Steel

• Shaft Port Ends: Male NPTF, Female NPTF, Male JIC 37 degree, Male SAE O-Ring Straight Thread, Male seal-lok, Female SAE Straight Thread

• Housing Port Ends: Male NPTF (non-standard), Female NPTF, Male JIC 37 degree, Male SAE O-Ring Straight Thread, Male seal-lok, Female JIC 37 degree, Female NPSM Pipe Swivel, Female SAE Straight Thread

• Seal Options: Nitrile, Aflas, Ethylene Propylene, Fluorocarbon, Neoprene

• Optional Nickel plating



Markets:

• Industrial

• Construction

• Agriculture



Features/Benefits:

• Designed for full flow and minimal pressure drop

• Sealed bearing is protected from media and external contaminants

• Bearing race is hardened and designed to minimize wear and extend service life

• Eliminates hose twist and torque caused by the movement of working equipment



Applications:  

• Aerial lift equipment

• Hose reels

• Articulating arm equipment

• Refuse trucks



 

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539