UHP PFA Air-operated Diaphragm (1/4 inch) 3 Way Valve – PV-10 Series | #PV-10-6346-10


LOADING IMAGES
PV-10-6346-10

UHP PFA Air-operated Diaphragm (1/4 inch) 3 Way Valve – PV-10 Series | #PV-10-6346-10

The PV-10 Series PFA Valve offers high leak integrity and excellent resistance to corrosion. It is available in 2-way or 3-way configurations and is designed for ultra-high purity (UHP) and aggressive fluid applications (up to 80 psig).


Technical Specifications

  • Mounting: N/A
  • Nut Material: PVDF
  • Port Connection 1 (inch): 3/8" Parflare
  • Mounting Option: PVDF Screw Covers
  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: PFA, PVDF, 18-8 SS, Viton Seals, PTFE Coated SS Springs
  • Pressure Rating: 27" HG vacuum (913 mbar) to 80 psig (5.5 bar) (Back) (Forward)
  • Actuation Pressure: 20 psig (1.4 bar) to 120 psig (8.3 bar)
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
  • Port 2 Size: 3/8" Parflare inch
  • Port 3 Size: 3/8" Parflare inch
  • Flow Rate: Cv .62 Cv
  • Flow Coefficient: Kv 8.8 L/min
  • Actuation Type: 3 Way
Safety Warning

Item Information

The PV-10 Series is 1/4 inch air-operated (AOP) PFA diaphragm valve that is designed for use in ultra-high purity (UHP) and aggressive gas and liquid handling systems, including semiconductor manufacturing and clean-area applications. The valves is available in 2-way and 3-way configurations and utilizes a molded PFA body with precision-machined sealing areas for superior leak integrity and chemical resistance.

The PV-10 Series is equipped with a one-piece modified PTFE diaphragm, which provides excellent flexibility and high cycle life for lower replacements costs and less downtime. The valve also features a Fluoropolymer-coated stainless steel spring, which reduces the effects of corrosive environments and enables compatibility with a wide range of process media. Depending on customer requirements, PV-10 Series valves can be fitted with a variety of port configurations, including Parflare and Pargrip tube fittings. The fittings reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical.

The PV-10 Series PFA valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance-free service life. Its tongue and groove ensures a positive diaphragm to body seal, resulting in minimal particle entrapment and isolation of process media from the actuator. The valve features a full 1/4 inch orifice with no restrictions for maximum flow in a compact package at working pressures up to 80 psig. Flow capacities range from 0.20 – 0.62 depending on port size and configuration.

The actuator in the PV-10 Series works on as little as 20 psi for ease of installation and maintenance.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Excellent leak integrity
• Modified PTFE diaphragm and Fluoropolymer-coated stainless steel spring provide high cycle life and exceptional resistance to corrosion
• Pressure rated in both forwards and backwards direction from vacuum to 80 psig
• Available in 2-way and 3-way configurations
• Compact actuator design has a 20 - 120 psig AOP actuation pressure
• Can be fitted with a variety of port configurations, including Parflare and Pargrip tube fittings
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMBs)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256