R5RPM-5PM - R5R Hydraulic Hose | Parker NA

R5R Hydraulic Hose | #R5RPM-5PM

R5RPM-5PM

R5R Hydraulic Hose | #R5RPM-5PM

R5R hose designed to meet the SAE 100 R5R specification. The hose is with with one textile & one wire reinforcement, ozone & abrasion resistant cover. Meets all the parameters of the specification to give a better service.


Technical Specifications

  • Hose I.D. (mm): 6.4
  • Weight: n/a
  • Application: Hydraulics
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -40 °C
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: SAE 100R5
  • Inside Diameter: 1/4 inch
  • Outside Diameter: 14.4 mm
  • Maximum Operating Pressure: 3000 psi
  • Minimum Bend Radius: 86 mm
Safety Warning

Item Information

R5R hose designed to meet the SAE 100 R5 specification. The hose is with one textile & one wire reinforcement, ozone & abrasion resistant cover. Meets all the parameters of the specification to give a better service. The industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. It offers a long service life and a wide range of fluid compatibility.The compact OD hose supports the routing in constraint routing area. As its lighter will ease the operator/maintenance person in handling the same.


Markets:
•Transportation
•Railroad equipments
•Machine tools
•Industrial

Features/Benefits:
•Up to 25% lighter than comparable rubber hoses.
•Supports the routing in constraint routing area.

Applications:
•Low & Medium pressure petroleum base hydraulic oils & fluids application.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker FCG India Hose Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287