RDM3PT05SVG - Direct Operated Pressure Relief Valve - Series RDM | Parker NA

Direct Operated Pressure Relief Valve - Series RDM | #RDM3PT05SVG

Click to View CAD Model

Direct Operated Pressure Relief Valve - Series RDM | #RDM3PT05SVG

Pressure relief valves series RDM are direct operated piston type valves with low hysteresis. They can be used as P-T relief or as T-T controlled counter balance valve.


Technical Specifications

  • Adjustment Mechanism: Hexagon socket
  • Gauge Port: G1/4
  • Pressure Relief Valve: P to T
  • Pressure Range (bar): 1.5-50
  • Nominal Size: NG10 / CETOP 05
  • Seal Material: FPM
  • Mounting Type: Sandwich plate
  • Operation Type: Direct
  • Actuation Type: Manually
  • Product Series: Pressure valve
  • Weight: 2.6 kg
  • Maximum Flow Rate: 80 L/min
  • Maximum Operating Pressure: 315/10 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Steel
  • For Fluid Type: Hydraulic oil
  • Pressure Control Range: 1.5 to 50 bar
  • Port Connection: NG10
  • Gauge Port Size: G 1/4
  • Adjustment Mechanism: Hexagon socket
  • Pressure Relief Valve Type: Direct operated
  • Function: Pressure relieved from P to T
Safety Warning

Item Information

Parker's pressure relief valves series RDM in sandwich design enable an easy configuration of stack systems. The direct operated piston type valves provide low hysteresis and thus a precise pressure control. Series RDM can be used as P-T relief or as T-T controlled counter balance valve. The valve body is equipped with a pressure gauge port.

Markets:
• Industrial

Features/Benefits:
• Proven direct operated, cushioned piston design - represents our long-term experience in hydraulics
• Fast response, low leakage and minimal hysteresis - for improved process and product accuracy
• 5 pressure adjustment stages - permits an accurate adaption to the application
• Short delivery time for most variations - no warehousing necessary
• Max. pressure settings of:
    - 25, 64, 160, 210, 350 bar for RDM2,
    - 19, 50, 100, 150, 210 bar for RDM3.
• Adjustment modes:
    - Slotted head with lock nut
    - Cylinder lock
    - Turning knob
• Gauge port
• RDM2 - NG06 (CETOP 03), RDM3 - NG10 (CETOP 05)

Applications:
• Suitable for general hydraulic applications

Function:
Code PT: pressure is relieved from P to T at the adjusted value
Code TT: pressure pre-loading in T

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478