S2102-6-6 - Hydraulic 90 Degree Elbow, Pressure Balanced Swivels - S Series | Parker NA

Hydraulic 90 Degree Elbow, Pressure Balanced Swivels - S Series | #S2102-6-6

Click to View CAD Model
S2102-6-6

Hydraulic 90 Degree Elbow, Pressure Balanced Swivels - S Series | #S2102-6-6

S Series steel Swivel


Technical Specifications

  • Housing Connection Style: Female NPTF
  • Shaft Connection Style: Male NPTF
  • Plating: Zinc with clear trivalent chromate
  • Shaft Connection Thread Size (inch): 3/8 - 18 NPTF
  • Housing Connection Thread Size (inch): 3/8 - 18 NPTF
  • Seal Material: Nitrile
  • Configuration: 90 degree
  • Maximum Operating Pressure: 3000 psi
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Body Material: Steel
  • Maximum Operating Speed: 10 RPM
Safety Warning

Item Information

S Series Swivels (hydraulic or pneumatic) up to 3000 psi, are designed to eliminate hose twist and torque that may contribute to premature hose failure. These 90° Swivels have a pressure balanced design in a compact, forged body. As a result of the pressure balanced design, the S Series Swivel does not experience a significant increase in torque as pressure rises. A wide variety of port options are available for both the housing and shaft ends. Maximum rotation speed is 10 rpm.

Technical Characteristics:
• Sizes: 1/4” – 3/4”
• Material: Carbon Steel
• Shaft Port Ends: Male NPTF, Female NPTF, Male JIC 37 degree, Male SAE O-Ring Straight Thread
• Housing Port Ends: Male NPTF, Feamle NPTF, Male JIC 37 degree, Male SAE O-Ring Straight Thread, Female NPSM Pipe Swivel, Female SAE Straight Thread
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon
• Optional Nickel plating

Markets:
• Industrial
• Construction
• Agriculture

Features/Benefits:
• Pressure balanced design allows swivel movement to be minimally affected by internal fluid pressure
• Forged body is compact to fit into confined spaces
• Case hardened for extended service life
• Eliminates hose twist and torque caused by the movement of working equipment

Applications:
• Drop-down air lines
• Aerial lift equipment
• Hose reels
• Articulating arm equipment
• Refuse trucks

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539