Solenoid Valves- S5A, S5AE | #S5E75NX00X0XSN


LOADING IMAGES
S5E75NX00X0XSN
Click to View CAD Model

Solenoid Valves- S5A, S5AE | #S5E75NX00X0XSN

3 S5AE


Technical Specifications

  • Operating Features: External Actuating Pressure Supply
  • Check Valve Type: None
  • Coil Type: No Coil AC-No Coil Style
  • Port Size (mm): 80mm
  • Valve Material: Standard Valve Material
  • Flange Type: No Flange
  • Port Size (inch): 3"
  • Strainer Type: Without Strainer
  • Connection Size: None
  • Model Number: 3 S5AE
  • Maximum Operating Pressure: 27.6 bar, 400 psig
  • Minimum Operating Temperature: -30 °C, -25 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Operating Features: External Actuating Pressure Supply
  • Port Size: 80 mm, 3 inch
  • Strainer Type: Without Strainer
  • Flange Face Type: No Flange
  • Connection Size: None
  • Coil Type: No Coil AC, No Coil Style
  • Check Valve Included: None
  • Valve Material: Standard Material
  • Plating Type: No Plating
  • Body Material: Gray Iron
  • Seat Material: Metal
Safety Warning

Item Information

Parker’s S5A is a low pressure drop gravity closing valve ideal for medium temperature suction applications. The low-pressure drop provided by the S5A ensures that losses are kept to a minimum, which is especially important in refrigeration suction lines. This heavy-duty solenoid valve is suitable for Ammonia and other refrigerants, certain oils and other fluids approved for use in refrigeration. The S5A is a pilot operated semi-steel bodied valve. The valve may be opened by means of the manual opening stem for servicing or in case of electrical power failure. The Type S5A Solenoid Valve is furnished with FPT: Internal NPT (U.S. Standard Taper Pipe Thread), Socket Weld, Weld Neck or ODS (solders over copper tubing of given diameter) connections. The valve may be easily removed from between the flanges for servicing.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration
Features and Benefits:
• Standard Coil Housing Meets NEMA 3R and NEMA 4 - Rain Tight
• Coil Housing Surpasses NEMA Salt Spray Test
• Plunger-Needle Assembly Same for S4A, S5A, S6N, S6A, S8F
• Replaceable Piston Plug Assembly
• Molded Class “F” Coil Construction
• Pilot Light Available
• Stainless Steel Needle
• Manual Opening Stem
• MOPD 20.7 bar (300 PSIG)
• 27.6 bar (400 PSIG) maximum rated pressure (MRP)
Application:
• Refrigerant Liquid Lines
• Suction Lines
• NOT for Hot Gas Lines or other applications where high pressure drops will exist when valve is open.

Read More Show Less

CAD Drawings + Files


Related Documents

Product Demos & Tutorials
What is a Solenoid Valve?
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475