S7A20NK07B1XSN - Solenoid Valves- S7A, S7AL, S7F | Parker NA

Solenoid Valves- S7A, S7AL, S7F | #S7A20NK07B1XSN

Click to View CAD Model
S7A20NK07B1XSN

Solenoid Valves- S7A, S7AL, S7F | #S7A20NK07B1XSN

3/4 S7A 7/8ODS 120


Technical Specifications

  • Check Valve Type: None
  • Valve Material: Standard Material
  • Port Size: 3/4"
  • Operation Style: Standard
  • Flange Type: ODS
  • Strainer Type: Without Strainer
  • Connection: 7/8"
  • Coil Type: 120AC~60Hz-Leaded Standard
  • Model Number: 3/4 S7A 7/8ODS 120
  • Body Material: Gray Iron
  • Valve Type: S7A
  • Maximum Operating Pressure: 27.6 bar, 400 psig
  • Minimum Operating Temperature: -50 °C, -60 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Flow Coefficient: 8.7 Kv, 10 Cv
  • Plating Type: No Plating
  • Seat Material: PTFE
  • Operation Type: Standard
  • Port Size: 20 mm
  • Strainer Type: Without Strainer
  • Flange Face Type: ODS
  • Connection Size: 7/8 inch
  • Coil Type: 120VAC (60Hz), Leaded Standard
  • Check Valve Included: None
Safety Warning

Item Information

Parker’s S7 series solenoid valves are available in a low pressure drop version that are capable of opening with a pressure drop less than 1 psi across the valve. This feature makes them ideal for applications where low pressure drop is important, such as low pressure liquid feed lines. The S7 is a pilot operated, positive lift, cast iron bodied valve. The valve may be opened by means of the manual opening stem for servicing or in case of electrical power failure. The Type S7 Solenoid Valve is furnished with FPT Internal NPT (U.S. Standard Taper Pipe Thread), Socket Weld, Weld Neck or ODS (solder over copper tubing of given diameter) connections.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:

• Standard Coil Housing Meets NEMA 3R and NEMA 4- Rain Tight
• Coil Housing Surpasses NEMA Salt Spray Test
• Molded Class “F” Coil Construction
• Pilot Light Available
• Stainless Steel Needle
• Manual Opening Stem
• Design Pressure (MRP): 27.6 bar (400 PSIG)
• Positive Lift, Held Open Electrically

Application:
• S7A - Most Liquid or Hot Gas Lines
• S7AL- Low Pressure Drop, Liquid Transfer from Intermediate to Low Pressure Vessels, and Equalizer Lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475