Sample Conditioning System_Part1 - Sample Conditioning System, IntraFlow Series | Parker NA

Sample Conditioning System, IntraFlow Series | #Sample Conditioning System_Part1

Sample Conditioning System_Part1

Sample Conditioning System, IntraFlow Series | #Sample Conditioning System_Part1

Parker’s IntraFlow modular fitting and valve system was developed specifically for analytical, lab and other complex general purpose instrumentation flow control systems. These compact systems meet ISA/ANSI SP76.00.02 requirements.


Technical Specifications

  • Connection Type: NPT, SAE, Two Ferrule Compression Tube Fitting, Single Ferrule Compression Tube Fitting
  • Maximum Inlet Pressure Rating: 275 bar, 4000 psi
  • Maximum Operating Pressure: 34 barg, 500 psi
  • Function: Optional
  • Flow Control: Included in system design when requested
  • Industry Application: Analyser Sample Conditioning
  • Specifications Met: ANSI/ISA 76.00.02, NeSSI
  • Materials of Construction: 316 Stainless Steel
  • Maximum Operating Temperature: 204 °C, 400 °F
  • Minimum Operating Temperature: -57 °C, -70 °F
  • Mounting Type: Surface Mount
  • Application: Sample Conditioning Systems
  • Repairable: Yes
Safety Warning

Item Information

Parker’s IntraFlow™ modular system has been developed specifically for analytical, lab and other complex general purpose instrumentation flow control systems. ISA/ANSI SP76.00.02 compliant, Parker IntraFlow™ fittings and valves provide maximum flexibility with minimal space requirements. One of the unique features is that all flow paths, regardless of direction, are maintained on a single plane within the system as there are no lower level manifold blocks required.

The compact, modular design provides contiguous fitting flow paths that are intra-connected with slip fit pressure connectors, while a threaded pegboard provides connection force and rigidity when fittings are mounted with cap screws. System assembly couldn't be simpler. All you will need is a 5/32" hex head wrench to build with Parker IntraFlow™.

Contact your local Parker Instrumentation Distributor or the Factory for a complete system design.

Markets:
• Petrochemical
• Refineries
• Power Generation
• Research


Features/Benefits:
• System size is reduced as much as 75% compared with conventionally plumbed systems, drastically      reducing panel space, internal volume and purge times
• Compliant with ISA/ANSI SP76.00.02 open architecture standards
• Complex system assembly was never easier! No tube benders or cutters required, and no welding.    All that's needed to assemble is a 5/32” hex head wrench!
• Every component on your Parker IntraFlow™ system can be reused when upgrading with emerging NeSSI Generation 2 & 3 technologies
• All flow paths are on the same plane: Parker IntraFlow™ eliminates lower level manifolds to minimize system weight and leak potentials
• Whether mounting a fitting to the standard 1/8" pegboard or a valve to the fitting, the same 10-32 x 1/2" SHCS is the only screw required


Applications:
• Process Analyzers
• Stream Switching Systems
• Analytical Equipment
• Integrators

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516