Sand Blast Hose, Series 7244 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sand Blast Hose, Series 7244

Sand Blast Hose, Series 7244 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Cover Material: Synthetic Rubber Blend
  • Media: Wet Abrasive Powders
  • Specifications Met: ASME B30.27-2014
  • Maximum Operating Pressure: 2.1 MPa, 300 psi, 20.7 bar
  • Weight: 0.05 to 0.25 kg/m, 0.33 to 1.8 lb/ft, 0.33 to 1.61 lb, 0.15 to 0.73 kg
  • Nominal Hose Inside Diameter: 15 to 50 mm
  • Inside Diameter: 1/2 to 2 inch, 12.7 to 50.8 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 1.051 to 2.866 inch, 26.7 to 72.8 mm
  • Minimum Bend Radius: n/a
  • Size: -8 to -32
  • Hose Inner Tube Material: Black Static Dissipative, Natural Rubber (NR) Static Dissipative
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 160 °F, 71 °C
  • Length per Package: 50 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7244 Sand Blast Hose provides excellent heavy duty service across multiple medium pressure blasting and transfer applications. The thick rubber tube provides additional resistance to sand and other abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The thick hose wall provides kink resistance for unimpeded flow, and resistance to abrasion and weathering for maximum performance. Series 7244 is available in 200-foot continuous lengths, subject to minimum order quantity and quoted pricing.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black natural rubber for superior abrasion resistance to 160°F
• Reinforcement: Multiple textile plies for strength and durability
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging, scuffs and weathering.

Applications:
- media
• Abrasive materials
• Sand
- usage
• Cleaning
• Conditioning
• Stripping
• Construction sites
• Highway maintenance
• Shipyards

Safety/Technical:
• Design Factor: 3:1

Related Documents

×
Products Hose I.D. (inch)
7244-500 1/2
7244-750 3/4
7244-1000 1
7244-1250 1-1/4
7244-1500 1-1/2
7244-2000 2

687PDC
687583