Quick couplings, Parker Profile, DN4 (Series 204) | Product Series

Filter by

    No filters selected

Coupling Half

Function

Connection Type

Connection Size

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick couplings,  Parker Profile, DN4 (Series 204) Quick couplings,  Parker Profile, DN4 (Series 204)

Quick couplings, Parker Profile, DN4 (Series 204)

Dry break quick coupling system with nominal diameter 4 for fluid and gas handling applications in sensitive environments up to 15 bar. Available made of brass or stainless steel.

Technical Specifications

  • Minimum Operating Temperature: -15 to -20 °C
  • Body Material: Brass, Stainless Steel
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 210 psi, 15 bar
  • Media: Chemical Fluids, Gases, Steam, Water
  • Maximum Operating Temperature: 212 to 392 °F, 100 to 200 °C
  • Diameter: 4 mm (nominal), Nominal: 4 mm
  • Valve Type: Non-Spill / Flat Face
  • Fitting Connection Type: Female Thread, Male Thread
  • Valve Included: Yes
  • Version: Flat-sealing
  • Length: 40 to 47 mm
  • Hex Size: 14 to 17 mm
  • Outside Diameter: 19 mm
  • Seal Material: NBR, FKM
  • Flow Rate: 325 L/min
Safety Warning

Full Product Description

Parker's dry break coupling system has been developed for applications in sensitive environments, for example in analysis technology, in cooling systems, in transport systems and many applications with aggressive media.
This coupling system with single-hand operation has extremely low leakage rates and minimal dead space volume. The design allows absolutely no air pockets when coupling and only a barely noticeable film of the medium being channeled on the valve bodies when uncoupling.

Markets:
- Life Science
- Process
- Electronic Cooling
- Industrial
- Food & Beverage

Features/Benefits:
- Dry break – extremely low dead volume remaining
- Single-handed operation for easy and fast connection
- Ergonomic sleeve shape for easy handling
- Low connecting forces
- Valve body protected by collar design
- Clean, deposit free surface (RZ16)
- High vacuum rating

Applications:
- Laboratory Gas Supply
- Cooling of Electronic Components
- Vacuum Applications
- Food and chemical processing

- Water and coolant lines

- Thermal Management 

Related Documents

×
Products Coupling Half Function Connection Type Connection Size Body Material
204KLAW10MPN Coupler dry_break Male BSPP G 1/8 Brass
204KLAW13MPN Coupler dry_break Male BSPP G 1/4 Brass
204KLIW10MPN Coupler dry_break Female BSPP G 1/8 Brass
204KLIW13MPN Coupler dry_break Female BSPP G 1/4 Brass
204SLAW10MPN Plug dry_break Male BSPP G 1/8 Brass
204SLAW13MPN Plug dry_break Male BSPP G 1/4 Brass
204SLIW10MPN Plug dry_break Female BSPP G 1/8 Brass
204SLIW13MPN Plug dry_break Female BSPP G 1/4 Brass
204KLAW10EVX Coupler dry_break Male BSPP G 1/8 Stainless Steel 316L
204KLAW13EVX Coupler dry_break Male BSPP G 1/4 Stainless Steel 316L
204KLIW10EVX Coupler dry_break Female BSPP G 1/8 Stainless Steel 316L
204KLIW13EVX Coupler dry_break Female BSPP G 1/4 Stainless Steel 316L
204SLAW10EVX Plug dry_break Male BSPP G 1/8 Stainless Steel 316L
204SLAW13EVX Plug dry_break Male BSPP G 1/4 Stainless Steel 316L
204SLIW10EVX Plug dry_break Female BSPP G 1/8 Stainless Steel 316L
204SLIW13EVX Plug dry_break Female BSPP G 1/4 Stainless Steel 316L
204KLAW13MVN Coupler dry_break Male BSPP G 1/4 Brass
204KLIW13MEN Coupler dry_break Female BSPP G 1/4 Brass
204SLIW13MEN Plug dry_break Female BSPP G 1/4 Brass
204KLAW13MEN Coupler dry_break Male BSPP G 1/4 Brass
204KLIW10MVN Coupler dry_break Female BSPP G 1/8 Brass
204SLIW10EEX Plug dry_break Female BSPP G 1/8 Stainless Steel 316L
204KLAW10EEX Coupler dry_break Male BSPP G 1/8 Stainless Steel 316L
204KLIW10EEX Coupler dry_break Female BSPP G 1/8 Stainless Steel 316L
204SLAW10EEX Plug dry_break Male BSPP G 1/8 Stainless Steel 316L
204SLAW10MEN Plug dry_break Male BSPP G 1/8 Brass
204SLIW10MVN Plug dry_break Male BSPP G 1/8 Brass
204KLAW10MEN Coupler dry_break Male BSPP G 1/8 Brass
204KLIW10MEN Coupler dry_break Female BSPP G 1/8 Brass
204SLAW13MEN Plug dry_break Male BSPP G 1/4 Brass
204SLIW10MEN Plug dry_break Female BSPP G 1/8 Brass

687PDC
A43098