Quick couplings, Parker Profile, DN9 (Series 209) | Product Series

Filter by

    No filters selected

Coupling Half

Function

Connection Type

Connection Size

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick couplings,  Parker Profile, DN9 (Series 209)

Quick couplings, Parker Profile, DN9 (Series 209)

Dry break quick coupling system with nominal diameter 9 for fluid and gas handling applications in sensitive environments up to 15 bar. Available made of brass or stainless steel.

Technical Specifications

  • Minimum Operating Temperature: -15 to -20 °C
  • Body Material: Brass, Stainless Steel
  • Diameter: Nominal: 9 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 210 psi, 15 bar
  • Media: Chemical Fluids, Gases, Pneumatic Media, Steam, Water
  • Maximum Operating Temperature: 212 to 392 °F, 100 to 200 °C
  • Valve Type: Non-Spill / FlatFace
  • Fitting Connection Type: Female Thread
  • Valve Included: Yes
  • Version: flat-sealing
  • Length: 79.5 to 94.0 mm
  • Hex Size: 27 to 32 mm
  • Outside Diameter: 33 mm
  • Seal Material: NBR, FKM
  • Flow Rate: 1890 L/min

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's dry break coupling system has been developed for applications in sensitive environments, for example in analysis technology, in cooling systems, in transport systems and many applications with aggressive media.
This coupling system with single-hand operation has extremely low leakage rates and minimal dead space volume. The design allows absolutely no air pockets when coupling and only a barely noticeable film of the medium being channeled on the valve bodies when uncoupling.

Markets:
- Life Science
- Process
- Electronic Cooling
- Industrial
- Food & Beverage

Features/Benefits:
- Dry break – extremely low dead volume remaining
- Single-handed operation for easy and fast connection
- Ergonomic sleeve shape for easy handling
- Low connecting forces
- Valve body protected by collar design
- Clean, deposit free surface (RZ16)
- High vacuum rating

Applications:
- Laboratory Gas Supply
- Cooling of Electronic Components
- Vacuum Applications
- Food and chemical processing

- Water and coolant lines

- Thermal Management 

Related Documents

×
Products Coupling Half Function Connection Type Connection Size Body Material
209KLIW21MPN Coupler Dry-break Female BSPP G 1/2 Brass
209KLIW26MPN Coupler Dry-break Female BSPP G 3/4 Brass
209SLIW21MPN Plug Dry-break Female BSPP G 1/2 Brass
209SLIW26MPN Plug Dry-break Female BSPP G 3/4 Brass
209KLIW21EVX Coupler Dry-break Female BSPP G 1/2 Stainless Steel 316L
209KLIW26EVX Coupler Dry-break Female BSPP G 3/4 Stainless Steel 316L
209SLIW21EVX Plug Dry-break Female BSPP G 1/2 Stainless Steel 316L
209SLIW26EVX Plug Dry-break Female BSPP G 3/4 Stainless Steel 316L
209KLIW21MEN Coupler Dry-break Female BSPP G 1/2 Brass
209KLIW26MEN Coupler Dry-break Female BSPP G 3/4 Brass
209KLIW26MVN Coupler Dry-break Female BSPP G 3/4 Brass
209SLIW21MEN Plug Dry-break Female BSPP G 1/2 Brass
209SLIW26MEN Plug Dry-break Female BSPP G 3/4 Brass
209SLIW26MVN Plug Dry-break Female BSPP G 3/4 Brass
209KLIW21EEX Coupler Dry-break Female BSPP G 1/2 Stainless Steel 316L
209KLIW26EEX Coupler Dry-break Female BSPP G 3/4 Stainless Steel 316L
209SLIW21EEX Plug Dry-break Female BSPP G 1/2 Stainless Steel 316L
209SLIW21MVN Plug Dry-break Female BSPP G 1/2 Brass
209SLIW26EEX Plug Dry-break Female BSPP G 3/4 Stainless Steel 316L

687PDC
A43098