Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Dry break quick coupling system with nominal diameter 6 for fluid and gas handling applications in sensitive environments up to 15 bar. Available made of brass or stainless steel.
- Water and coolant lines
- Thermal ManagementÂ
| Products | Coupling Half | Function | Connection Type | Connection Size | Body Material |
|---|---|---|---|---|---|
| 206KLAW17MPN | Coupler | Dry-break | Male BSPP | G 3/8 | Brass |
| 206KLAW21MPN | Coupler | Dry-break | Male BSPP | G 1/2 | Brass |
| 206KLIW17MPN | Coupler | Dry-break | Female BSPP | G 3/8 | Brass |
| 206KLIW21MPN | Coupler | Dry-break | Female BSPP | G 1/2 | Brass |
| 206SLAW17MPN | Plug | Dry-break | Male BSPP | G 3/8 | Brass |
| 206SLAW21MPN | Plug | Dry-break | Male BSPP | G 1/2 | Brass |
| 206SLIW17MPN | Plug | Dry-break | Female BSPP | G 3/8 | Brass |
| 206SLIW21MPN | Plug | Dry-break | Female BSPP | G 1/2 | Brass |
| 206KLAW17EVX | Coupler | Dry-break | Male BSPP | G 3/8 | Stainless Steel 316L |
| 206KLAW21EVX | Coupler | Dry-break | Male BSPP | G 1/2 | Stainless Steel 316L |
| 206KLIW17EVX | Coupler | Dry-break | Female BSPP | G 3/8 | Stainless Steel 316L |
| 206KLIW21EVX | Coupler | Dry-break | Female BSPP | G 1/2 | Stainless Steel 316L |
| 206SLAW17EVX | Plug | Dry-break | Male BSPP | G 3/8 | Stainless Steel 316L |
| 206SLAW21EVX | Plug | Dry-break | Male BSPP | G 1/2 | Stainless Steel 316L |
| 206SLIW17EVX | Plug | Dry-break | Female BSPP | G 3/8 | Stainless Steel 316L |
| 206SLIW21EVX | Plug | Dry-break | Female BSPP | G 1/2 | Stainless Steel 316L |
| 206KLAW17MEN | Coupler | Dry-break | Male BSPP | G 3/8 | Brass |
| 206KLAW21MEN | Coupler | Dry-break | Male BSPP | G 1/2 | Brass |
| 206KLIW13MEN | Coupler | Dry-break | Female BSPP | G 1/4 | Brass |
| 206KLIW17MEN | Coupler | Dry-break | Female BSPP | G 3/8 | Brass |
| 206KLIW17MVN | Coupler | Dry-break | Female BSPP | G 3/8 | Brass |
| 206SLAW17MEN | Plug | Dry-break | Male BSPP | G 3/8 | Brass |
| 206SLAW21MEN | Plug | Dry-break | Male BSPP | G 1/2 | Brass |
| 206SLIW13MEN | Plug | Dry-break | Female BSPP | G 1/4 | Brass |
| 206SLIW17MEN | Plug | Dry-break | Female BSPP | G 3/8 | Brass |
| 206KLIW13MVN | Coupler | Dry-break | Female BSPP | G 1/4 | Brass |
| 206SLAW21EEX | Plug | Dry-break | Male BSPP | G 1/2 | Stainless Steel 316L |
| 206SLAW21MVN | Plug | Dry-break | Male BSPP | G 1/2 | Brass |
| 206SLIW17MVN | Plug | Dry-break | Female BSPP | G 3/8 | Brass |
| 206KFKO12EVX | Coupler | Straight-Through | Tube | M12x1.5 | Stainless Steel 316L |
| 206KLAW17EEX | Coupler | Dry-break | Male BSPP | G 3/8 | Stainless Steel 316L |
| 206SLAW17MVN | Plug | Dry-break | Male BSPP | G 3/8 | Brass |