Hose Whip Restraint | #WRF125


LOADING IMAGES
WRF125

Hose Whip Restraint | #WRF125

Parkers Hose Whip Restraint system is designed to prevent whipping of a pressurized hose in the event of a hose separating from its fitting.


Technical Specifications

  • Hose I.D. (inch): 0.49
  • Type: Cable Assembly
  • Connection: Flange
  • Connection Size: M8
  • Accessories Included: Restraints
  • Hose Outside Diameter: up to 2.78 inch, up to 71 mm
  • Materials of Construction: Metal
Safety Warning

Item Information

Parkers Hose Whip Restraint system is designed to prevent whipping of a pressurized hose in the event of a hose separating from its fitting. The Hose Whip Restraint provides an additional level of safety and helps prevent damage to nearby equipment or injury to operators near the failed hose by limiting the whip or travel of the pressurized hose after it breaks free from its fitting. The system is comprised of two parts – a hose collar and a cable assembly. The hose collar is selected based on the outside diameter of the hose, and the cable assembly is selected based on the type of hose connection. Two types of cable assemblies are available- one for flange-type connections, and the other for port adapters.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Prevents whip or travel of hose when it breaks free of fitting

Applications:
• The Hose Whip Restraint is not to be used in place of proper hose crimper procedures
• Exceeding the maximum operating pressure of the hose jeopardizes the proper operation of the Hose Whip Restraint system

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Communities, Blogs & Industry Links
Hydraulic Hose User Safety
Literature and Reference Materials
Hose Whip Restraint
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583