Chemically Resistant Fluoropolymer Pharmaceutical Filters - TETPOR PLUS | #ZCTPK-100CF-N-PP


LOADING IMAGES
ZCTPK-100CF-N-PP

Chemically Resistant Fluoropolymer Pharmaceutical Filters - TETPOR PLUS | #ZCTPK-100CF-N-PP

TETPOR PLUS all fluoropolymer filter cartridges have been designed for the filtration of liquids and gases in aggressive conditions in the bulk pharmaceutical, chemical and biopharmaceutical industries.


Technical Specifications

  • Length: 5" (125 mm)
  • Micron Rating: 1 µm
  • End Cap Configuration: Flat Top / 226
  • Options: No Insert
  • Seal Material: FEP Encapsulated Viton
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Sterile Filtration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: TETPOR PLUS
  • Product Style: Cartridge
  • Filter Construction: Pleated
  • Filter Material: Polytetrafluoroethylene (PTFE)
  • For Fluid Type: Aggressive Liquids and Gases
  • Operating Temperature: Continuous: 125°C (257°F)
    , Higher short-term temperatures during CIP
  • Specifications Met: 21 CFR Part 177 and current USP Plastics Class VI - 121 C and ISO10993 equivalents
  • Materials of Construction: Filtration Media: PTFE
    Upstream Support: PTFE
    Downstream Support: PTFE
    Inner Support Core: PFA
    Outer Protection Cage: PFA
    End Caps: PFA
Safety Warning

Item Information

TETPOR PLUS filters are manufactured entirely from fluoropolymers making them extremely resistant to a wide range of aggressive chemicals.

The increasing use of ozonation for the treatment of WFI systems has highlighted compatibility issues with vent filters based on standard polypropylene components. 0.2 micron sterilizing grade TETPOR PLUS filter cartridges provide guaranteed long term performance in these applications with the additional benefit that the filter's integrity can be validated by the water intrusion test method.

The high voids volume single layer PTFE membrane ensures an excellent combination of flow rate and retention.

• Sterile filtration of oxygen/oxygen enriched feeds in cell culture

• Exceptional resistance to solvents and oxidative environments

• Ideal for sterile venting on ozonated water systems

• Fully validated to ASTM F838-05 for sterilizing grade filters

• PTFE membrane

• Available in a wide range of micron ratings to suit all applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945