ZHFT/3C - High Flow Sterilizing Grade Air and Gas Filters - HIGH FLOW TETPOR II | Parker NA

High Flow Sterilizing Grade Air and Gas Filters - HIGH FLOW TETPOR II | #ZHFT/3C

ZHFT/3C

High Flow Sterilizing Grade Air and Gas Filters - HIGH FLOW TETPOR II | #ZHFT/3C

HIGH FLOW TETPOR II is a new generation of sterilizing gas filter setting the standard with an unrivalled combination of efficiency, flow rate and strength.


Technical Specifications

  • Product Style: Cartridge
  • Length: 30" (750 mm)
  • End Cap Configuration: P-7
  • Seal Material: Silicone
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food & Beverage
    Pharmaceuticals
  • Application: Sterile Gas and Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: HIGH FLOW TETPOR II
  • Filter Construction: Pleated
  • Filter Material: PTFE
  • Micron Rating: 0.2 micron in Liquid, 0.01 micron in Gas
  • For Fluid Type: Air and Gas
  • Pressure Differential: 3.5 barg at 60°C (140°F) Maximum Differential Pressure Outside-to-Inside., 50.76 psig at 60°C (140°F) Maximum Differential Pressure Outside-to-Inside.
  • Materials of Construction: Filtration Media: PTFE
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: 316L Stainless Steel
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: Polysulphone
    Standard o-rings/Gaskets: Silicone
  • Operating Temperature: 60.0 °C Maximum Inlet Air Temperature, 140.0 °F Maximum Inlet Air Temperature
  • Specifications Met: Fully validated to ASTM F838-05 liquid bacterial challenge
    Fully validated to aerosol and viral challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
    Validated by aerosol bacterial and MS-2 Coliphage challenge testing
Safety Warning

Item Information

HIGH FLOW TETPOR II is validated as a 0.2 micron sterilizing grade filter in liquids through ASTM F838-05 and in gas through full retention to an aerosol challenge of MS2 phage. This ensures the filter will guarantee the sterility of your process in the worst-case scenario where the filter may be subjected to bulk liquid due to a process problem.

Subtle changes to the structure of the hydrophobic PTFE have also resulted in the production of an extremely robust product, now validated for 225 steam sterilization cycles. The combination of non-woven supports upstream of the membrane and an expanded net layer downstream provides increased protection and service life while guaranteeing zero fibre shedding into the process.

HIGH FLOW TETPOR II is suitable for all sterile gas applications including fermentation inlet and off-gas streams, venting, lyophilisers, autoclave vacuum breaks and blow-fill-seal equipment as well as the provision of particle-free air within the electronics industry.

Features and Benefits:

• Steam sterilizable up to 225 cycles at 142°C (287.6°F)
• Unrivalled flow rates combined with low pressure drops
• Fully validated to ASTM 838-05 for liquid bacterial challenge
• Fully validated to aerosol and viral challenge
• Integrity testable by all methods including water intrusion test

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945