ZLMT1-020TT-PNT-V - Chemically Resistant Sterilizing Grade Liquid Filters - TETPOR LIQUID | Parker NA

Chemically Resistant Sterilizing Grade Liquid Filters - TETPOR LIQUID | #ZLMT1-020TT-PNT-V

ZLMT1-020TT-PNT-V

Chemically Resistant Sterilizing Grade Liquid Filters - TETPOR LIQUID | #ZLMT1-020TT-PNT-V

TETPOR LIQUID filters are particularly suitable for sterilization and particulate removal from aggressive chemicals (including acids, bases and solvents) within a wide range of critical processing industries.


Technical Specifications

  • Product Style: MURUS Capsule
  • Length: 10" (250 mm)
  • Micron Rating: 0.2 µm
  • End Cap Configuration: n/a
  • Inlet Connection Size: 1" Tri-Clamp
  • Outlet Connection Size: 1" Tri-Clamp
  • Grade: Pharmaceutical
  • Configuration: In-Line
  • Seal Material: Viton
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals, Industrial Fermentation
  • Application: Sterile Filtration
  • Technology: Filtration
  • Product Type: Liquid Filter Element
  • Product Series: TETPOR LIQUID
  • Filter Construction: Pleated
  • Filter Material: PTFE
  • For Fluid Type: Aggressive Liquids
  • Materials of Construction: Filtration Media: PTFE
    Upstrem Support: Polypropylene
    Downstream Support: Polypropylene
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps Insert: 316L Stainless Steel
    Standard O-Rings: Silicone
    Capsule Body: Polypropylene
    Capsules Vent Seals: Silicone
  • Operating Temperature: up to 25°C (77°F) at 5.5 barg (79.7 psig), up to 60°C (140°F) at 2.8 barg (40.6 psig)
  • Specifications Met: 21 CFR Part 177 and current USP Plastics Class VI - 121 C and ISO10993 equivalents
Safety Warning

Item Information

The superior performance, strength and durability of TETPOR LIQUID filters stems from the use of a single layer, high security PTFE membrane, which has a high dirt holding capacity due to its high void volume. This results in low pressure drops and long service life.

High flow rates are achieved due to the optimized pleat pack density and the superior design construction of TETPOR LIQUID filters.

Features and Benefits

• Superior chemical resistance of PTFE membrane combined with polypropylene hardware

• Integrity tested prior to despatch

• Validated to ASTM F838-05 methodology

• Comprehensive range of end cap configurations for retrofitting

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945