2F-NML-BN-B-KS - Metering valve, 1000 PSI - NM Series | Parker NA

Metering valve, 1000 PSI - NM Series | #2F-NML-BN-B-KS

2F-NML-BN-B-KS

Metering valve, 1000 PSI - NM Series | #2F-NML-BN-B-KS

Parker's NM Series Metering Valves provide accurate and stable control of flow rates in various applications up to 1,000 PSI (138 BAR). These medium flow metering valves have a Cv of .055 for Inline and .057 for Angle body pattern.


Especificaciones técnicas

  • Mango: Kurled with Slot
  • Presión máxima de trabajo (bares): 69
  • Estilo de la conexión 2: Two Ferrule Compression
  • Presión máxima de funcionamiento (psi): 1, 000
  • Forma del cuerpo: Inline
  • Tamaño de la conexión 1: 1/8"
  • Temperatura mínima de servicio (C): -10
  • Tamaño de la conexión 2: 1/8"
  • Estilo de la conexión 1: Two Ferrule Compression
  • Temperatura máxima de servicio (F): 250
  • Material del cuerpo: Brass-Nickel Plated
  • Material de la junta: Nitrile
  • Tamaño de la conexión 1: 1/8", 1/4", Two Ferrule Compression, Single Ferrule Compression
  • Tamaño de la conexión 2: 1/8", 1/4", Two Ferrule Compression, Single Ferrule Compression
  • Tipo de conexión: Inline, Angle
  • Material del cuerpo: 316 Stainless Steel, Brass-Nickel Plated
  • Presión de trabajo máxima: 1,000 psi, 69 bar
  • Temperatura máxima de funcionamiento: 250 °F
  • Temperatura mínima de funcionamiento: -10 °C
  • Tipo de mango: Vernier, Knurled
Safety Warning

Información del artículo

Parker’s NM Series of metering valves are precision valves with a medium flow rate. The orifice size is 0.06” with a Cv of 0.055 for inline and Cv of 0.057 for the angle pattern valve. They provide accurate and stable control of flow rates in various instrumentation applications. These metering valves are designed to have the valve stem threads not in contact with the process media. This unique feature increases the valve’s stem life cycle and prevents the valve from “seizing up” with various media (solvents, etc.).
A wide variety of end connection sizes, and seal materials provide considerable application versatility. These compact, metering valves work up to 1,000 PSI (69 BAR) at all seal temperature ranges.

In addition, these valves are available in angle and inline body patterns to assist installation in complex tubing systems. The installer should note that these metering valves are not intended for use as a shut-off valve. A Parker V Series needle valve can be utilized in conjunction with these metering valves if the system has a shut off requirement.


Markets:
• Universities
• Research and Development
• Chemical Plants
• Petrochemical Facilities


Features/ Benefits:
• Precision tapered valve stem accurately controls flow
• Brass or 316 SS forged body construction
• Panel or in-line mounting
• Angle or in-line patterns
• Valve stem threads not in contact with process fluid
• 100% function tested
• Optional stem seals and handles


Applications:
• Test Panels
• Monitoring Systems
• Mixing equipment





Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516