Autoclave 4B Series, 4-Way Ball Valves - 10,000 PSI (690 bar) | #4BS6S10P6


LOADING IMAGES
4BS6S10P6

Autoclave 4B Series, 4-Way Ball Valves - 10,000 PSI (690 bar) | #4BS6S10P6

Parker Autoclave 4B Series, 4 Way Ball Valve is designed to work in pressures up to 10,000 psi ( 690 bar). A key performance feature is the one-piece trunnion mounted stem that eliminates shear failure found in two piece designs.


Especificaciones técnicas

  • Tamaño del orificio (pulg): 3/8"
  • Tamaño del orificio (mm): 9.52
  • Tipo de aplicación: Subsea
  • Tipo de conexión: 3/8" NPT
  • Presión de trabajo máxima: 10000 psi, 690 barg
  • Temperatura máxima de funcionamiento: 204 °C, 400 °F
  • Temperatura mínima de funcionamiento: -18 °C, 0 °F
Safety Warning

Información del artículo

Parker Autoclave 4B Series, 4-Way ball valves have been designed to provide superior quality for maximum performance within a variety of valve styles, sizes, and process connections. Some of the more unique design innovations include an integral one-piece trunnion mounted style ball and stem that eliminates

the shear failure common in two piece designs, re-torqueable seat glands that result in longer seat life, and a low friction stem seal that reduces actuation torque and enhances cycle life. These ball valves can also be modified to incorporate the use of special materials, seals for high temperature applications, subsea models, and valve actuators.


Markets:

• Oil and Gas

• Petrochemical

• Research

• Chemical

• Power



Features/Benefits:

• One-piece, trunnion mounted style, stem design eliminates shear failure found in two piece designs and reduces the effects of side loading.

• Re-torqueable seat glands for longer seat life.

• Carbon filled PEEK seats offer excellent resistance to chemicals, heat, and wear/abrasion.

• Full-port flow path minimizes pressure drop.

• 316 cold worked stainless steel construction.

• Low friction pressure assisted graphite filled PTFE stem seal increases cycle life and reduces operating torque.

• Quarter turn crossover, and the half turn four way switching models available.

• Viton o-rings for operation from 0°F (-17.8°C) to 400°F (204°C).

• Optional o-rings available for high-temperature applications.

• Optional wetted materials.

• Wide selection of tube and pipe ended fittings are available.

• Electric and pneumatic actuator options.


Applications:

• Test Panels

• High Pressure Skid Panels

• Chemical Injection

• Specialty High Pressure Gas Systems

• Research Systems

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516