Non Return Check Valve (10,000 PSI) - Hi Check Series | #HCYB6FF-NCED


LOADING IMAGES
HCYB6FF-NCED HCYB6FF-NCED

Non Return Check Valve (10,000 PSI) - Hi Check Series | #HCYB6FF-NCED

Parker's high performance non-return valves can offer the user a cold working pressure rating up to 10,000 psi/689 bar maximum, with a cracking pressure of 10 psi maximum.


Especificaciones técnicas

  • Material de la junta tórica: Fluorocarbon Rubber V1238-95
  • Certificados: NACE
  • Material: 316 Stainless Steel
  • Presión máxima (psi): 6000
  • Conexión de entrada: 3/8" F
  • Conexión de salida: 3/8" F
  • Tipo de conexión: NPT
  • Longitud: 79.7 mm, 3.14 inch
  • Presión de trabajo máxima: 6000 psi
  • Tamaño de la conexión de entrada: 3/8" F
  • Tamaño de la conexión de salida: 3/8" F
  • Tipo de conexión: NPT
  • Materiales de fabricación: 316 Stainless Steel
  • Material de la junta tórica: Fluorocarbon Rubber V1238-95
  • Cumplimiento con especificaciones: NACE
Safety Warning

Información del artículo

Parker’s Hi Check series high performance non-return valves are designed for unidirectional flow control of fluids and gases in process instrumentation applications. There is a choice of two check valve models, with cold working pressures of 10000 PSI (689 bar) and 6000 PSI (414 bar). Both check valves have an opening (or ‘cracking’) pressure of 10 PSI (0.7 bar). These robust check valves feature a two-piece metal seated body design to minimise any risk of leakage. The Parker check valves are available with a choice of integral male or female NPT, or single- or two-ferrule compression style ends, the compression ends enable users to eliminate the use of taper threads and thread sealant – further reducing the number of potential leakage paths and avoiding system contamination problems. There is a comprehensive range of inlet and outlet connections, covering imperial sizes of 1/4", 3/8” and 1/2", and metric sizes of 6 mm, 10 mm and 12 mm. The check valves are designed to meet the pressure and temperature requirements of ANSI/ASME B.16.34, as limited by the seat materials. NACE compliant versions are available. As standard, Hi Check valves are manufactured from 316 stainless steel, with duplex and monel versions optionally available. For maximum applications flexibility, there is an extensive choice of O-ring materials, including FPM75 and V1238-95 fluorocarbon rubber, Buna-N, ethylene propylene rubber and highly fluorinated fluorocarbon rubber.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical
• Power Generation

Features/Benefits:
• ANSI/ASME B.16.34
• Heat code traceable

Applications:
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
Hi Check Non Return Valve Brochure
Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
Corrosion-Resistant Alloys for Oil & Gas
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516