Check Valve, Ball Check - CB Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño de la conexión 1

Tamaño de la conexión 2

Conexión de entrada

Conexión de salida

Presión de fisuración (psi)

Material de la junta

Material del cuerpo

Presión máxima de funcionamiento (psi)

Temperatura máxima de servicio (F)

Presión de servicio (psi)

Temperatura de funcionamiento (F)

Valor de filtración (micras) (µm)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Check Valve, Ball Check - CB Series Check Valve, Ball Check - CB Series

Check Valve, Ball Check - CB Series

Parker's CB Series check and filter check valves are a unique ball check design. These check valves handle uni-directional flow control of critical fluids and gases, especially in high temperature or “sticky” applications.

Especificaciones técnicas

  • Tamaño de la conexión 1: 3/8" to 3/4"
  • Tamaño de la conexión 2: 3/8" to 3/4"
  • Tamaño de la conexión de entrada: Two Ferrule Compression, Single Ferrule Compression
  • Tamaño de la conexión de salida: Two Ferrule Compression, Single Ferrule Compression
  • Presión de fisuración: 1, 5 psi
  • Material de la junta: Parkerfill
  • Material del cuerpo: 316 Stainless Steel
  • Presión de trabajo máxima: 1000 psi
  • Temperatura máxima de funcionamiento: 100 °F
  • Presión de trabajo: 300 psi
  • Temperatura de funcionamiento: 450 °F
  • Valor de filtración (micras): 75 μm
Safety Warning

Descripción completa del producto

Parker’s CB and CBF Series Check Valves are designed for uni-directional flow control of fluids and gases. The unique floating ball valve design handles demanding services in a variety of industries. The CB/CBF Series are specifically designed to reduce check valve maintenance and performance requirements on dual fuel turbines. General poppet design check valves do not handle these high demand applications very well. Specific issues of a poppet check valve include, but are not limited to seat leakage, coking, high repair and maintenance costs. All of these issues directly affect turbine efficiency, impacting operating costs.

The advanced seat materials of the CB/CBF Series Check Valves are particularly suited for higher temperature applications requiring high integrity leak rates and re-sealing capabilities.



Markets:
• Power
• Chemical
• Oil & Gas


Features/benefits:
• Rugged and reliable floating ball valve seat design optimizes sealing characteristics while minimizing effects of coking.
• Optional hard PTFE coated ball cage resists poppet “stick” commonly experienced with fuel oil coking.
• Fully field serviceable with Parker rebuild kits. Replace seats in minutes without special tools.
• Advanced reinforced PTFE copolymer seat materials designed by Parker for demanding applications such as air purge and fuel oil.
• Integral “last chance” filter option for seat and nozzle protection.
• Connects directly to Parker metal hoses to assist in even further reduce turbine downtime during repairs.

Applications:
• Dual Fuel Turbines
• Fuel Systems
• High Temperature System Protection
• Injection Systems

Documentos relacionados

×
Productos Tamaño de la conexión 1 Tamaño de la conexión 2 Conexión de entrada Conexión de salida Presión de fisuración (psi) Material de la junta Material del cuerpo Presión máxima de funcionamiento (psi) Temperatura máxima de servicio (F) Presión de servicio (psi) Temperatura de funcionamiento (F) Valor de filtración (micras) (µm)
12A-CB12L-1-PC-SS 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression 1 Parker Carbon 316 Stainless Steel 2500 100 1250 450 N/A
8A-CB8L-5-PC-SS 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 5 Parker Carbon 316 Stainless Steel 2500 100 1250 450 N/A
8A-CBF8L-1-PF-SS-380 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 380
6A-CB6L-1-PF-SS 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
6Z-CB6L-1-PF-SS 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
8A-CB8L-1-PF-SS 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
8Z-CB8L-1-PF-SS 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
12A-CB12L-1-PF-SS 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
12Z-CB12L-1-PF-SS 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
6A-CB6L-5-PF-SS 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
6Z-CB6L-5-PF-SS 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
8A-CB8L-5-PF-SS 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
8Z-CB8L-5-PF-SS 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
12A-CB12L-5-PF-SS 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
12Z-CB12L-5-PF-SS 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 N/A
6A-CBF6L-1-PF-SS-75 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 75
6Z-CBF6L-1-PF-SS-75 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 75
8A-CBF8L-1-PF-SS-75 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 75
8Z-CBF8L-1-PF-SS-75 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 75
12A-CBF12L-1-PF-SS-75 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 75
12Z-CBF12L-1-PF-SS-75 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression 1 Parkerfill 316 Stainless Steel 1000 100 300 450 75
6A-CBF6L-5-PF-SS-75 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 75
6Z-CBF6L-5-PF-SS-75 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 75
8A-CBF8L-5-PF-SS-75 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 75
8Z-CBF8L-5-PF-SS-75 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 75
12A-CBF12L-5-PF-SS-75 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 75
12Z-CBF12L-5-PF-SS-75 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression 5 Parkerfill 316 Stainless Steel 1000 100 300 450 75

687PDC
687516