Air Brake D.O.T. compression style fittings, AB | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Estilo

D.E. del tubo de la conexión 1 (pulg)

Estilo de la conexión 1

Tamaño de la rosca de la conexión 2 (pulg)

D.E. del tubo de la conexión 2 (pulg)

Estilo de la conexión 2

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Air Brake D.O.T. compression style fittings,  AB

Air Brake D.O.T. compression style fittings, AB

Parker's air brake AB fittings are economical compression style fittings for copper air brake lines. AB fittings meet the functional requirements of SAE J246 and the performance requirements of D.O.T. FMVSS571.106.

Especificaciones técnicas

  • Tipo de conexión: Compression, Thread
  • Forma: Various
  • Temperatura mínima de funcionamiento: -65 °F, -53 °C
  • Temperatura máxima de funcionamiento: 250 °F, 121 °C
  • Presión de trabajo máxima: 400 psi, 27 bar
  • Material del tubo: Annealed Copper
  • Aplicación: Air Brake
  • Cumplimiento con especificaciones: DOT FMVSS 571.106, SAE J246
  • Material de la tuerca: Brass
  • Material del manguito: Brass
  • Material del sellante de rosca: Vibra-Seal 516

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Being the world's leader in leak free technologies Parker's air brake - AB fittings are economical compression style fittings for copper air brake lines. AB fittings meet the functional requirements of SAE J246 and the performance requirements of D.O.T. FMVSS571.106. AB fittings have a pre-applied thread sealant on all male pipe threads. Electroless nickel plated bodies can be used with bio-diesel.

 Use with copper air brake tubing or the following Parker Parflex Division tubing.
• 1120 Nylon Air Brake Tubing (with a tube support)
• 1320 Quantum Elastomeric Air Brake Tubing (with a tube support)

Markets:

• Heavy duty truck
• Trailer
• Mobile

Features/Benefits:

• D.O.T. compression style fittings for repairing truck and trailer air brake lines
• For use in air brake systems on semi-trucks, trailers, buses, mobile equipment and farm implements
• Meets D.O.T. FMVSS571.106 performance
• Meets functional requirements of SAE J246
• All brass air brake fitting
• Reusable
• Use with copper tubing in air brake systems
• Pre-applied thread sealant
Applications:
• Copper air brake lines
• Coolant lines
• Fuel lines

Custom configurations and sizes are available upon request. Contact us for additional information.

Documentos relacionados

×
Productos Forma Estilo D.E. del tubo de la conexión 1 (pulg) Estilo de la conexión 1 Tamaño de la rosca de la conexión 2 (pulg) D.E. del tubo de la conexión 2 (pulg) Estilo de la conexión 2
VS269AB-10-8 90° Elbow Tube to Pipe 5/8 Compression 1/2 na Male Pipe
VS269AB-10-6 90° Elbow Tube to Pipe 5/8 Compression 3/8 na Male Pipe
VS269AB-12-12 90° Elbow Tube to Pipe 3/4 Compression 3/4 na Male Pipe
VS269AB-12-8 90° Elbow Tube to Pipe 3/4 Compression 1/2 na Male Pipe
VS269AB-4-2 90° Elbow Tube to Pipe 1/4 Compression 1/8 na Male Pipe
VS269AB-4-4 90° Elbow Tube to Pipe 1/4 Compression 1/4 na Male Pipe
VS269AB-4-6 90° Elbow Tube to Pipe 1/4 Compression 3/8 na Male Pipe
VS269AB-6-2 90° Elbow Tube to Pipe 3/8 Compression 1/8 na Male Pipe
VS269AB-6-4 90° Elbow Tube to Pipe 3/8 Compression 1/4 na Male Pipe
VS269AB-6-6 90° Elbow Tube to Pipe 3/8 Compression 3/8 na Male Pipe
VS269AB-6-8 90° Elbow Tube to Pipe 3/8 Compression 1/2 na Male Pipe
VS269AB-8-4 90° Elbow Tube to Pipe 1/2 Compression 1/4 na Male Pipe
VS269AB-8-6 90° Elbow Tube to Pipe 1/2 Compression 3/8 na Male Pipe
VS269AB-8-8 90° Elbow Tube to Pipe 1/2 Compression 1/2 na Male Pipe
VS271AB-10-8 Run Tee Tube to Pipe 5/8 Compression 1/2 na Male Pipe
VS271AB-4-2 Run Tee Tube to Pipe 1/4 Compression 1/8 na Male Pipe
VS271AB-4-4 Run Tee Tube to Pipe 1/4 Compression 1/4 na Male Pipe
VS271AB-6-4 Run Tee Tube to Pipe 3/8 Compression 1/4 na Male Pipe
VS271AB-6-6 Run Tee Tube to Pipe 3/8 Compression 3/8 na Male Pipe
VS271AB-8-6 Run Tee Tube to Pipe 1/2 Compression 3/8 na Male Pipe
VS271AB-8-8 Run Tee Tube to Pipe 1/2 Compression 1/2 na Male Pipe
VS272AB-10-8 Branch Tee Tube to Pipe 5/8 Compression 1/2 na Male Pipe
VS272AB-4-2 Branch Tee Tube to Pipe 1/4 Compression 1/8 na Male Pipe
VS272AB-4-4 Branch Tee Tube to Pipe 1/4 Compression 1/4 na Male Pipe
VS272AB-6-2 Branch Tee Tube to Pipe 3/8 Compression 1/8 na Male Pipe
VS272AB-6-4 Branch Tee Tube to Pipe 3/8 Compression 1/4 na Male Pipe
VS272AB-6-6 Branch Tee Tube to Pipe 3/8 Compression 3/8 na Male Pipe
VS272AB-8-6 Branch Tee Tube to Pipe 1/2 Compression 3/8 na Male Pipe
VS272AB-8-8 Branch Tee Tube to Pipe 1/2 Compression 1/2 na Male Pipe
VS279AB-10-6 45° Elbow Tube to Pipe 5/8 Compression 3/8 na Male Pipe
VS279AB-10-8 45° Elbow Tube to Pipe 5/8 Compression 1/2 na Male Pipe
VS279AB-12-8 45° Elbow Tube to Pipe 3/4 Compression 1/2 na Male Pipe
VS279AB-4-2 45° Elbow Tube to Pipe 1/4 Compression 1/8 na Male Pipe
VS279AB-4-4 45° Elbow Tube to Pipe 1/4 Compression 1/4 na Male Pipe
VS279AB-6-2 45° Elbow Tube to Pipe 3/8 Compression 1/8 na Male Pipe
VS279AB-6-4 45° Elbow Tube to Pipe 3/8 Compression 1/4 na Male Pipe
VS279AB-6-6 45° Elbow Tube to Pipe 3/8 Compression 3/8 na Male Pipe
VS279AB-6-8 45° Elbow Tube to Pipe 3/8 Compression 1/2 na Male Pipe
VS279AB-8-6 45° Elbow Tube to Pipe 1/2 Compression 3/8 na Male Pipe
VS279AB-8-8 45° Elbow Tube to Pipe 1/2 Compression 1/2 na Male Pipe
VS68AB-10-6 Connector Tube to Pipe 5/8 Compression 3/8 na Male Pipe
VS68AB-10-8 Connector Tube to Pipe 5/8 Compression 1/2 na Male Pipe
VS68AB-12-12 Connector Tube to Pipe 3/4 Compression 3/4 na Male Pipe
VS68AB-12-8 Connector Tube to Pipe 3/4 Compression 1/2 na Male Pipe
VS68AB-4-2 Connector Tube to Pipe 1/4 Compression 1/8 na Male Pipe
VS68AB-4-4 Connector Tube to Pipe 1/4 Compression 1/4 na Male Pipe
VS68AB-4-6 Connector Tube to Pipe 1/4 Compression 3/8 na Male Pipe
VS68AB-6-2 Connector Tube to Pipe 3/8 Compression 1/8 na Male Pipe
VS68AB-6-4 Connector Tube to Pipe 3/8 Compression 1/4 na Male Pipe
VS68AB-6-6 Connector Tube to Pipe 3/8 Compression 3/8 na Male Pipe
VS68AB-6-8 Connector Tube to Pipe 3/8 Compression 1/2 na Male Pipe
VS68AB-8-4 Connector Tube to Pipe 1/2 Compression 1/4 na Male Pipe
VS68AB-8-6 Connector Tube to Pipe 1/2 Compression 3/8 na Male Pipe
VS68AB-8-8 Connector Tube to Pipe 1/2 Compression 1/2 na Male Pipe
264AB-10 Tee Tube to Tube 5/8 Compression na 5/8 Compression
264AB-4 Tee Tube to Tube 1/4 Compression na 1/4 Compression
264AB-6 Tee Tube to Tube 3/8 Compression na 3/8 Compression
264AB-8 Tee Tube to Tube 1/2 Compression na 1/2 Compression
265AB-10 90° Elbow Tube to Tube 5/8 Compression na 5/8 Compression
265AB-4 90° Elbow Tube to Tube 1/4 Compression na 1/4 Compression
265AB-6 90° Elbow Tube to Tube 3/8 Compression na 3/8 Compression
265AB-8 90° Elbow Tube to Tube 1/2 Compression na 1/2 Compression
270AB-10-8 90° Elbow Tube to Female Pipe 5/8 Compression 1/2 na Female Pipe
270AB-4-2 90° Elbow Tube to Female Pipe 1/4 Compression 1/8 na Female Pipe
270AB-4-4 90° Elbow Tube to Female Pipe 1/4 Compression 1/4 na Female Pipe
270AB-6-2 90° Elbow Tube to Female Pipe 3/8 Compression 1/8 na Female Pipe
270AB-6-4 90° Elbow Tube to Female Pipe 3/8 Compression 1/4 na Female Pipe
270AB-6-6 90° Elbow Tube to Female Pipe 3/8 Compression 3/8 na Female Pipe
270AB-8-6 90° Elbow Tube to Female Pipe 1/2 Compression 3/8 na Female Pipe
270AB-8-8 90° Elbow Tube to Female Pipe 1/2 Compression 1/2 na Female Pipe
60AB-10 Sleeve Tube 5/8 Compression na na na
60AB-12 Sleeve Tube 3/4 Compression na na na
60AB-4 Sleeve Tube 1/4 Compression na na na
60AB-6 Sleeve Tube 3/8 Compression na na na
60AB-8 Sleeve Tube 1/2 Compression na na na
61AB-10 Nut Tube 5/8 Compression na na na
61AB-12 Nut Tube 3/4 Compression na na na
61AB-4 Nut Tube 1/4 Compression na na na
61AB-6 Nut Tube 3/8 Compression na na na
61AB-8 Nut Tube 1/2 Compression na na na
62AB-10 Union Tube to Tube 5/8 Compression na 5/8 Compression
62AB-12 Union Tube to Tube 3/4 Compression na 3/4 Compression
62AB-4 Union Tube to Tube 1/4 Compression na 1/4 Compression
62AB-6 Union Tube to Tube 3/8 Compression na 3/8 Compression
62AB-8 Union Tube to Tube 1/2 Compression na 1/2 Compression
62ABH-4 Bulkhead Tube to Tube 1/4 Compression na 1/4 Compression
62ABH-6 Bulkhead Tube to Tube 3/8 Compression na 3/8 Compression
62ABH-8 Bulkhead Tube to Tube 1/2 Compression na 1/2 Compression
66AB-10-6 Connector Tube to Female Pipe 5/8 Compression 3/8 na Female Pipe
66AB-10-8 Connector Tube to Female Pipe 5/8 Compression 1/2 na Female Pipe
66AB-4-2 Connector Tube to Female Pipe 1/4 Compression 1/8 na Female Pipe
66AB-4-4 Connector Tube to Female Pipe 1/4 Compression 1/4 na Female Pipe
66AB-6-2 Connector Tube to Female Pipe 3/8 Compression 1/8 na Female Pipe
66AB-6-4 Connector Tube to Female Pipe 3/8 Compression 1/4 na Female Pipe
66AB-6-6 Connector Tube to Female Pipe 3/8 Compression 3/8 na Female Pipe
66AB-8-6 Connector Tube to Female Pipe 1/2 Compression 3/8 na Female Pipe
66AB-8-8 Connector Tube to Female Pipe 1/2 Compression 1/2 na Female Pipe

687PDC
687547