Ball Valve, Plug Valve - PR Series | #6A-PR6-VT-SS


LOADING IMAGES
6A-PR6-VT-SS

Ball Valve, Plug Valve - PR Series | #6A-PR6-VT-SS

Parker's PR Series Plug Valves provide positive leak tight shut-off, high flow capacity, and quick quarter-turn operation in a compact, barstock body. This plug valve provides the user the ability to throttle during manual actuation.


Especificaciones técnicas

  • Estilo de la conexión 2: Two Ferrule Compression
  • Material del anillo antiextrusión: PTFE
  • Presión de trabajo máxima (psi): 3, 000
  • Material del cuerpo: 316 Stainless Steel
  • Estilo de la conexión 1: Two Ferrule Compression
  • Tamaño de la conexión 2: 3/8"
  • Tamaño de la conexión 1: 3/8"
  • Capacidad de flujo (Cv): 1.24
  • Presión de trabajo máxima (bares): 207
  • Material de la junta: Fluorocarbon Rubber
  • Tamaño de la conexión 1: 1/8" to 1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Tamaño de la conexión 2: 1/8" to 1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Caudal: .22, 1.24, 1.02, 1.18, 3.19 Cv
  • Material de la junta: Nitrile Rubber
  • Material del anillo antiextrusión: PTFE
  • Presión de trabajo máxima: 207 bar, 3000 psi
  • Material del cuerpo: 316 Stainless Steel, Brass
Safety Warning

Información del artículo

Parker’s PR Series Plug Valves provide positive leak tight shut-off, high flow capacity, and quick quarter-turn operation in a compact attractive package. The patented blow-out resistant seat design offers reliable sealing technology at all operating pressures not seen in general purpose plug valves. In addition to on-off actuation, the plug design allows forward flow throttling. A broad selection of valve seats and seal materials may be chosen for media compatibility and performance over a broad range of temperatures. The pressure balanced atmospheric seals are backed by PTFE rings to enhance their performance and increase cycle life.

Markets:
• Oil and Gas
• Research
• Chemical
• University Labs
Features/Benefits:
• Patented blow-out resistant seat design
• Pressures up to 3,000 psig (207 bar) CWP
• Quarter-turn operation
• Reliable simple design
• Straight-through flow
• Stainless steel and brass construction
• Nitrile, ethylene propylene, fluorocarbon, and highly fluorinated fluorocarbon rubber seats and seals
• PTFE back-up rings on atmospheric seals
• Low operating torque
• Minimum pressure drop
• Throttling capability
• Positive handle stops
• Color coded fracture resistant nylon handles with directional flow indication
• Easy to service
• 100% factory tested
• Options include lock-out devices, downstream venting, and both stainless steel and T-bar handles


Applications:
• Control Panels
• R&D Labs
• Specialty Gas Systems
• Chemical delivery
• Fill stations

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Teléfono

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687516