41IF-2 - Brass Inverted Flare Fittings | Parker NA

Brass Inverted Flare Fittings | #41IF-2

Click to View CAD Model
41IF-2

Brass Inverted Flare Fittings | #41IF-2

Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. Meets functional requirements of SAE J512


Especificaciones técnicas

  • D.E. del tubo de la conexión 1 (pulg): 1/8
  • Estilo de la conexión 2: na
  • Tamaño de la rosca de la conexión 2 (pulg): na
  • D.E. del tubo de la conexión 2 (pulg): na
  • Estilo de la conexión 1: Inverted Flare
  • Estilo: Flare
  • Forma: Nut
  • Temperatura mínima de funcionamiento: -65 °F, -53 °C
  • Temperatura máxima de funcionamiento: 250 °F, 121 °C
  • Presión de trabajo máxima: 2800 psi, 193 bar
  • Material del tubo: Copper, Aluminum, brass, Welded Steel Hydraulic tubing that can be flared
  • Aplicación: Pumps, Brake Lines
  • Cumplimiento con especificaciones: SAE J512
  • Medio: Water, Air, Inert and Non-combustible Gasses, Flammable Liquid, Freon
  • Material del cuerpo: Brass
  • Material de la tuerca: Brass, Zinc Chromate Steel
Safety Warning

Información del artículo

Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. These fittings are well adapted for high pressure service and have exceptional resistance to mechanical pull out. The positive nature of the connection with the flare on the tube clamped between the nut and the body makes for extreme dependability and safety. Inverted Flare fittings provide excellent vibration resistance. All fittings meet functional requirements of SAE J512.

Markets:
• Mobile
• Engines
• Marine
• Air conditioning

Features/Benefits:
• All brass construction
• Internal flare for tighter bends
• Steel Zinc Chromate nut available
• U.L. listed for flammable liquids
• Meets functional requirements of SAE J512
• Economical
• Metal-to-metal seal
• Use with copper, brass, aluminum and welded steel hydraulic tubing that can be flared

Applications:
• Hydraulic brake
• Power steering
• Fuel lines
• Transmission cooler lines
• Flammable liquids and gases

Custom configurations and sizes are available upon request. Contact Parker Fluid System Connectors Division at (269) 692-6555 or fscsales@parker.com for additional information.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

Teléfono

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687547