CleanFit Push-In Fittings for Life Sciences and Clean Rooms | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Anillo de sujeción

Forma

Material del cuerpo

Tipo de conexión 1

Tamaño de la rosca de la conexión 1

Diámetro exterior del tubo de la conexión 4

Estilo de productos

Diámetro exterior del tubo de la conexión 2

Material de la junta

Diámetro exterior del tubo de la conexión 3

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
CleanFit Push-In Fittings for Life Sciences and Clean Rooms

CleanFit Push-In Fittings for Life Sciences and Clean Rooms

This "eco-designed" CleanFit range drives high-tech equipment beyond current connection limits in terms of cleanliness, reliability and safety. It ensures perfect compatibility with most gases, and complies with demanding applications and standards.

Especificaciones técnicas

  • Aplicación: Medical Equipment, Pharmaceutical
  • Temperatura mínima de funcionamiento: 14 °F, -10 °C
  • Temperatura máxima de funcionamiento: 203 °F, 95 °C
  • Presión de trabajo máxima: 218 psi, 15 bar, 1.5 MPa
  • Diámetro exterior del tubo: 4 to 12 mm
  • Tipo de conexión: Push-to-Connect, Push-to-Connect, Thread, Plug-in/Barb, Push-to-Connect, Plug-in
  • Forma: Straight, Elbow 90°, Tee, Wye
  • Cantidad por caja: 10
  • Peso: 0.002 to 0.060 kg
  • Para tipo de fluido: Air (Breathing Air). Other Fluids: Please consult us., Medical Gases (Neutral & Pure) Other Fluids: Please Consult Us
  • Cumplimiento con especificaciones: REACH, RoHS, ISO 15001 (< 30 Bar), BAM (grease certification residue)
Safety Warning

Descripción completa del producto

This "eco-designed" CleanFit range for Life Sciences and Clean Rooms drives high-tech equipment beyond current connection limits in terms of cleanliness, reliability and safety.

This ultra-clean range ensures perfect compatibility with most gases, and therefore complies with demanding applications and standards.


Features/Benefits:

- Ease of Use

• Ergonomic and aesthetic design
• Compact product fully adapted to portable devices
• Antistatic and airtight packaging to prevent contamination

- Purity & Security

• Recommended for O2 applications and pure gases
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

- Hi-Tech Materials Complying with Health Regulations

• Bio-sourced polymer, chemical nickel-plated brass
• Compatible with cleaning agents recommended for decontamination processes
• Excellent chemical and mechanical resistance, even at high temperatures
• Sterilisable using standard chemical and radiation procedures

Clean Packaging
All fittings are packed in an antistatic and airtight bag, guaranteeing impeccable cleanliness for safe and easy use.


Applications:

• Respiratory
• Bio-Fluid Management
• Clean Rooms
• Pharmaceutical Process
• Laboratory
• O2 Circuits


Markets:

• Lab/Diagnostic
• Medical
• Pharma


Technologies:

• Push-In Connection and Disconnection
• Push-In Fittings
• Polymer Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors


Technical Characteristics:

• Fluids: Breathing, neutral & pure medical gases. Other fluids: please consult us
• Materials: Bio-based polymer, technical polymer, stainless steel, EPDM, nickel-plated brass
• Pressure: Vacuum to 15 bar. Working pressure varies according to temperature
• Temperature: -10°C to +95°C


Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 1907/2006 (REACH)
• ISO 15001 < 30 bar
• BAM (grease certification residue)
• CGA G4.1
• EN 12021 < 0,1 mg/m3
• VDI 2083-8 (in progress)


Product Types:

• Blanking Plug
• Branch Tee, Male BSPT Thread
• End Cap
• Equal and Unequal Elbow
• Equal and Unequal Plug-In Elbow
• Equal and Unequal Tube-to-Tube Connector
• Equal Bulkhead Connector
• Equal Single Y Piece
• Equal Tee
• Plug-In Barb Connector
• Plug-In Equal Branch Tee
• Plug-In Equal Run Tee
• Plug-In Reducer
• Run Tee, Male BSPT Thread
• Stud Branch Tee, Male BSPP and Metric Thread
• Stud Branch Tee, Male BSPT Thread
• Stud Elbow, Male BSPP and Metric Thread
• Stud Elbow, Male BSPT Thread
• Stud Fitting, Female BSPP Thread
• Stud Fitting, Male BSPP and Metric Thread
• Stud Fitting, Male BSPT Thread
• Stud Run Tee, Male BSPP and Metric Thread
• Stud Run Tee, Male BSPT Thread
• Stud Standpipe, Male BSPT Thread

Documentos relacionados

×
Productos Tipo de productos Anillo de sujeción Forma Material del cuerpo Tipo de conexión 1 Tamaño de la rosca de la conexión 1 Diámetro exterior del tubo de la conexión 4 Estilo de productos Diámetro exterior del tubo de la conexión 2 Material de la junta Diámetro exterior del tubo de la conexión 3
6805 04 10 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 1/8 Straight - Stud Fitting, Male BSPT 4 mm (O.D.) EPDM
6805 04 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 1/4 Straight - Stud Fitting, Male BSPT 4 mm (O.D.) EPDM
6805 06 10 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 1/8 Straight - Stud Fitting, Male BSPT 6 mm (O.D.) EPDM
6805 06 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 1/4 Straight - Stud Fitting, Male BSPT 6 mm (O.D.) EPDM
6805 08 10 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 1/8 Straight - Stud Fitting, Male BSPT 8 mm (O.D.) EPDM
6805 08 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 1/4 Straight - Stud Fitting, Male BSPT 8 mm (O.D.) EPDM
6805 08 17 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 3/8 Straight - Stud Fitting, Male BSPT 8 mm (O.D.) EPDM
6805 10 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 1/4 Straight - Stud Fitting, Male BSPT 10 mm (O.D.) EPDM
6805 10 17 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 3/8 Straight - Stud Fitting, Male BSPT 10 mm (O.D.) EPDM
6805 10 21 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 1/2 Straight - Stud Fitting, Male BSPT 10 mm (O.D.) EPDM
6805 12 17 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 3/8 Straight - Stud Fitting, Male BSPT 12 mm (O.D.) EPDM
6805 12 21 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPT R 1/2 Straight - Stud Fitting, Male BSPT 12 mm (O.D.) EPDM
6801 04 10 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/8 Straight - Stud Fitting, Male BSPP and Metric Thread 4 mm (O.D.) EPDM
6801 04 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/4 Straight - Stud Fitting, Male BSPP and Metric Thread 4 mm (O.D.) EPDM
6801 04 19 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated Metric M5x0.8 Straight - Stud Fitting, Male BSPP and Metric Thread 4 mm (O.D.) EPDM
6840 06 00 Tube-to-Tube Fittings Stainless Steel Wye - Equal Bio-based Polymer 6 mm (O.D.) EPDM 6 mm (O.D.)
6840 08 00 Tube-to-Tube Fittings Stainless Steel Wye - Equal Bio-based Polymer 8 mm (O.D.) EPDM
6840 10 00 Tube-to-Tube Fittings Stainless Steel Wye - Equal Bio-based Polymer 10 mm (O.D.) EPDM 10 mm (O.D.)
6840 12 00 Tube-to-Tube Fittings Stainless Steel Wye - Equal Bio-based Polymer 12 mm (O.D.) EPDM 12 mm (O.D.)
6816 04 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Straight - Equal Bulkhead Connector Bio-based Polymer 4 mm (O.D.) EPDM
6816 06 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Straight - Equal Bulkhead Connector Bio-based Polymer 6 mm (O.D.) EPDM
6816 08 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Straight - Equal Bulkhead Connector Bio-based Polymer 8 mm (O.D.) EPDM
6816 10 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Straight - Equal Bulkhead Connector Bio-based Polymer 10 mm (O.D.) EPDM
6816 12 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Straight - Equal Bulkhead Connector Bio-based Polymer 12 mm (O.D.) EPDM
6882 04 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Elbow - Equal and Unequal Plug-in Bio-based Polymer 4 mm (O.D.) EPDM 4 mm (O.D.)
6882 04 06 Bulkhead Connectors and Plug-In Fittings Stainless Steel Elbow - Equal and Unequal Plug-in Bio-based Polymer 4 mm (O.D.) EPDM 6 mm (O.D.)
6882 06 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Elbow - Equal and Unequal Plug-in Bio-based Polymer 6 mm (O.D.) EPDM 6 mm (O.D.)
6882 06 04 Bulkhead Connectors and Plug-In Fittings Stainless Steel Elbow - Equal and Unequal Plug-in Bio-based Polymer 6 mm (O.D.) EPDM 4 mm (O.D.)
6882 06 08 Bulkhead Connectors and Plug-In Fittings Stainless Steel Elbow - Equal and Unequal Plug-in Bio-based Polymer 6 mm (O.D.) EPDM
6882 08 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Elbow - Equal and Unequal Plug-in Bio-based Polymer 8 mm (O.D.) EPDM
6882 10 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Elbow - Equal and Unequal Plug-in Bio-based Polymer 10 mm (O.D.) EPDM 10 mm (O.D.)
6882 12 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Elbow - Equal and Unequal Plug-in Bio-based Polymer 12 mm (O.D.) EPDM 12 mm (O.D.)
6888 04 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Branch Tee - Plug-in Bio-based Polymer 4 mm (O.D.) EPDM 4 mm (O.D.)
6888 06 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Branch Tee - Plug-in Bio-based Polymer 6 mm (O.D.) EPDM 6 mm (O.D.)
6888 08 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Branch Tee - Plug-in Bio-based Polymer 8 mm (O.D.) EPDM
6888 10 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Branch Tee - Plug-in Bio-based Polymer 10 mm (O.D.) EPDM 10 mm (O.D.)
6888 12 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Branch Tee - Plug-in Bio-based Polymer 12 mm (O.D.) EPDM 12 mm (O.D.)
6883 04 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Run Tee - Plug-in Bio-based Polymer 4 mm (O.D.) EPDM 4 mm (O.D.)
6883 06 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Run Tee - Plug-in Bio-based Polymer 6 mm (O.D.) EPDM 6 mm (O.D.)
6883 08 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Run Tee - Plug-in Bio-based Polymer 8 mm (O.D.) EPDM
6883 10 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Run Tee - Plug-in Bio-based Polymer 10 mm (O.D.) EPDM 10 mm (O.D.)
6883 12 00 Bulkhead Connectors and Plug-In Fittings Stainless Steel Equal Run Tee - Plug-in Bio-based Polymer 12 mm (O.D.) EPDM 12 mm (O.D.)
6866 04 06 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer Plug-in Reducer 4 mm (O.D.) EPDM 6 mm (O.D.)
6866 06 08 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer Plug-in Reducer 6 mm (O.D.) EPDM
6866 06 10 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer Plug-in Reducer 6 mm (O.D.) EPDM 10 mm (O.D.)
6866 08 10 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer Plug-in Reducer 8 mm (O.D.) EPDM 10 mm (O.D.)
6866 08 12 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer Plug-in Reducer 8 mm (O.D.) EPDM 12 mm (O.D.)
6866 10 12 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer Plug-in Reducer 10 mm (O.D.) EPDM 12 mm (O.D.)
6822 06 04 Plug-In Fittings and Accessories n/a Bio-based Polymer 7 mm (O.D.) Plug-In Barb Connector 6 mm (O.D.) n/a 4 mm (O.D.)
6822 08 06 Plug-In Fittings and Accessories n/a Bio-based Polymer 8.5 mm (O.D.) Plug-In Barb Connector 8 mm (O.D.) n/a 6 mm (O.D.)
6822 12 62 Plug-In Fittings and Accessories n/a Bio-based Polymer 15.5 mm (O.D.) Plug-In Barb Connector 12 mm (O.D.) n/a 12.5 mm (O.D.)
6851 04 00 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer End Cap 4 mm (O.D.) EPDM
6851 06 00 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer End Cap 6 mm (O.D.) EPDM
6851 08 00 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer End Cap 8 mm (O.D.) EPDM
6851 10 00 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer End Cap 10 mm (O.D.) EPDM
6851 12 00 Plug-In Fittings and Accessories Stainless Steel Bio-based Polymer End Cap 12 mm (O.D.) EPDM
6826 04 00 Plug-In Fittings and Accessories n/a Bio-based Polymer Blanking Plug 4 mm (O.D.) n/a
6826 06 00 Plug-In Fittings and Accessories n/a Bio-based Polymer Blanking Plug 6 mm (O.D.) n/a
6826 08 00 Plug-In Fittings and Accessories n/a Bio-based Polymer Blanking Plug 8 mm (O.D.) n/a
6826 10 00 Plug-In Fittings and Accessories n/a Bio-based Polymer Blanking Plug 10 mm (O.D.) n/a
6826 12 00 Plug-In Fittings and Accessories n/a Bio-based Polymer Blanking Plug 12 mm (O.D.) n/a
6801 06 10 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/8 Straight - Stud Fitting, Male BSPP and Metric Thread 6 mm (O.D.) EPDM
6801 06 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/4 Straight - Stud Fitting, Male BSPP and Metric Thread 6 mm (O.D.) EPDM
6801 06 19 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated Metric M5x0.8 Straight - Stud Fitting, Male BSPP and Metric Thread 6 mm (O.D.) EPDM
6801 08 10 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/8 Straight - Stud Fitting, Male BSPP and Metric Thread 8 mm (O.D.) EPDM
6801 08 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/4 Straight - Stud Fitting, Male BSPP and Metric Thread 8 mm (O.D.) EPDM
6801 08 17 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 3/8 Straight - Stud Fitting, Male BSPP and Metric Thread 8 mm (O.D.) EPDM
6801 10 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/4 Straight - Stud Fitting, Male BSPP and Metric Thread 10 mm (O.D.) EPDM
6801 10 17 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 3/8 Straight - Stud Fitting, Male BSPP and Metric Thread 10 mm (O.D.) EPDM
6801 10 21 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/2 Straight - Stud Fitting, Male BSPP and Metric Thread 10 mm (O.D.) EPDM
6801 12 17 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 3/8 Straight - Stud Fitting, Male BSPP and Metric Thread 12 mm (O.D.) EPDM
6801 12 21 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/2 Straight - Stud Fitting, Male BSPP and Metric Thread 12 mm (O.D.) EPDM
6814 04 10 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/8 Straight - Stud Fitting, Female BSPP 4 mm (O.D.) EPDM
6814 06 10 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/8 Straight - Stud Fitting, Female BSPP 6 mm (O.D.) EPDM
6814 06 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/4 Straight - Stud Fitting, Female BSPP 6 mm (O.D.) EPDM
6814 08 10 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/8 Straight - Stud Fitting, Female BSPP 8 mm (O.D.) EPDM
6814 08 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/4 Straight - Stud Fitting, Female BSPP 8 mm (O.D.) EPDM
6814 08 17 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 3/8 Straight - Stud Fitting, Female BSPP 8 mm (O.D.) EPDM
6814 10 13 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/4 Straight - Stud Fitting, Female BSPP 10 mm (O.D.) EPDM
6814 10 17 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 3/8 Straight - Stud Fitting, Female BSPP 10 mm (O.D.) EPDM
6814 10 21 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/2 Straight - Stud Fitting, Female BSPP 10 mm (O.D.) EPDM
6814 12 17 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 3/8 Straight - Stud Fitting, Female BSPP 12 mm (O.D.) EPDM
6814 12 21 Stud Fittings Stainless Steel Brass, FDA Chemical Nickel-plated BSPP G 1/2 Straight - Stud Fitting, Female BSPP 12 mm (O.D.) EPDM
6821 06 10 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 1/8 6 mm (O.D.) n/a
6821 06 13 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 1/4 6 mm (O.D.) n/a
6821 08 10 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 1/8 8 mm (O.D.) n/a
6821 08 13 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 1/4 8 mm (O.D.) n/a
6821 08 17 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 3/8 8 mm (O.D.) n/a
6821 10 13 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 1/4 10 mm (O.D.) n/a
6821 10 17 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 3/8 10 mm (O.D.) n/a
6821 10 21 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 1/2 10 mm (O.D.) n/a
6821 12 17 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 3/8 12 mm (O.D.) n/a
6821 12 21 Stud Fittings n/a Straight - Stud Standpipe, Male BSPT Thread Bio-based Polymer BSPT R 1/2 12 mm (O.D.) n/a
6875 04 10 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 1/8 Straight - Stud Fitting, Male BSPT 4 mm (O.D.) EPDM
6875 04 13 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 1/4 Straight - Stud Fitting, Male BSPT 4 mm (O.D.) EPDM
6875 06 10 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 1/8 Straight - Stud Fitting, Male BSPT 6 mm (O.D.) EPDM
6875 06 13 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 1/4 Straight - Stud Fitting, Male BSPT 6 mm (O.D.) EPDM
6875 08 10 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 1/8 Straight - Stud Fitting, Male BSPT 8 mm (O.D.) EPDM
6875 08 13 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 1/4 Straight - Stud Fitting, Male BSPT 8 mm (O.D.) EPDM
6875 08 17 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 3/8 Straight - Stud Fitting, Male BSPT 8 mm (O.D.) EPDM
6875 10 13 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 1/4 Straight - Stud Fitting, Male BSPT 10 mm (O.D.) EPDM
6875 10 17 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 3/8 Straight - Stud Fitting, Male BSPT 10 mm (O.D.) EPDM
6875 10 21 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 1/2 Straight - Stud Fitting, Male BSPT 10 mm (O.D.) EPDM
6875 12 17 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 3/8 Straight - Stud Fitting, Male BSPT 12 mm (O.D.) EPDM
6875 12 21 Stud Fittings Stainless Steel Bio-based Polymer BSPT R 1/2 Straight - Stud Fitting, Male BSPT 12 mm (O.D.) EPDM
6809 04 10 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/8 4 mm (O.D.) EPDM
6809 04 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 4 mm (O.D.) EPDM
6809 06 10 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/8 6 mm (O.D.) EPDM
6809 06 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 6 mm (O.D.) EPDM
6809 08 10 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/8 8 mm (O.D.) EPDM
6809 08 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 8 mm (O.D.) EPDM
6809 08 17 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 3/8 8 mm (O.D.) EPDM
6809 10 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 10 mm (O.D.) EPDM
6809 10 17 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 3/8 10 mm (O.D.) EPDM
6809 10 21 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/2 10 mm (O.D.) EPDM
6809 12 17 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 3/8 12 mm (O.D.) EPDM
6809 12 21 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/2 12 mm (O.D.) EPDM
6899 04 10 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 4 mm (O.D.) EPDM
6899 04 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 4 mm (O.D.) EPDM
6899 04 19 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer Metric M5x0.8 4 mm (O.D.) EPDM
6899 06 10 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 6 mm (O.D.) EPDM
6899 06 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 6 mm (O.D.) EPDM
6899 06 19 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer Metric M5x0.8 6 mm (O.D.) EPDM
6899 08 10 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 8 mm (O.D.) EPDM
6899 08 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 8 mm (O.D.) EPDM
6899 08 17 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 3/8 8 mm (O.D.) EPDM
6899 10 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 10 mm (O.D.) EPDM
6899 10 17 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 3/8 10 mm (O.D.) EPDM
6899 10 21 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/2 10 mm (O.D.) EPDM
6899 12 17 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 3/8 12 mm (O.D.) EPDM
6899 12 21 Stud Fittings Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/2 12 mm (O.D.) EPDM
6879 06 10 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 1/8 6 mm (O.D.) EPDM
6879 06 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 1/4 6 mm (O.D.) EPDM
6879 08 10 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 1/8 8 mm (O.D.) EPDM
6879 08 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 1/4 8 mm (O.D.) EPDM
6879 08 17 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 3/8 8 mm (O.D.) EPDM
6879 10 13 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 1/4 10 mm (O.D.) EPDM
6879 10 17 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 3/8 10 mm (O.D.) EPDM
6879 10 21 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 1/2 10 mm (O.D.) EPDM
6879 12 17 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 3/8 12 mm (O.D.) EPDM
6879 12 21 Stud Fittings Stainless Steel Elbow - Stud, Male BSPT (Polymer) Bio-based Polymer BSPT R 1/2 12 mm (O.D.) EPDM
6808 04 10 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/8 4 mm (O.D.) EPDM
6808 04 13 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 4 mm (O.D.) EPDM
6808 06 10 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/8 6 mm (O.D.) EPDM
6808 06 13 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 6 mm (O.D.) EPDM
6808 08 10 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/8 8 mm (O.D.) EPDM
6808 08 13 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 8 mm (O.D.) EPDM
6808 08 17 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 3/8 8 mm (O.D.) EPDM
6808 10 13 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 10 mm (O.D.) EPDM
6808 10 17 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 3/8 10 mm (O.D.) EPDM
6808 10 21 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/2 10 mm (O.D.) EPDM
6808 12 17 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 3/8 12 mm (O.D.) EPDM
6808 12 21 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/2 12 mm (O.D.) EPDM
6898 04 10 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 4 mm (O.D.) EPDM
6898 04 13 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 4 mm (O.D.) EPDM
6898 04 19 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer Metric M5x0.8 4 mm (O.D.) EPDM
6898 06 10 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 6 mm (O.D.) EPDM
6898 06 13 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 6 mm (O.D.) EPDM
6898 06 19 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer Metric M5x0.8 6 mm (O.D.) EPDM
6898 08 10 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 8 mm (O.D.) EPDM
6898 08 13 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 8 mm (O.D.) EPDM
6898 08 17 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 3/8 8 mm (O.D.) EPDM
6898 10 13 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 10 mm (O.D.) EPDM
6898 10 17 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 3/8 10 mm (O.D.) EPDM
6898 10 21 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/2 10 mm (O.D.) EPDM
6898 12 17 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 3/8 12 mm (O.D.) EPDM
6898 12 21 Stud Fittings Stainless Steel Branch Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/2 12 mm (O.D.) EPDM
6803 04 10 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/8 4 mm (O.D.) EPDM
6803 04 13 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 4 mm (O.D.) EPDM
6803 06 10 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/8 6 mm (O.D.) EPDM
6803 06 13 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 6 mm (O.D.) EPDM
6803 08 10 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/8 8 mm (O.D.) EPDM
6803 08 13 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 8 mm (O.D.) EPDM
6803 08 17 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 3/8 8 mm (O.D.) EPDM
6803 10 13 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/4 10 mm (O.D.) EPDM
6803 10 17 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 3/8 10 mm (O.D.) EPDM
6803 10 21 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/2 10 mm (O.D.) EPDM
6803 12 17 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 3/8 12 mm (O.D.) EPDM
6803 12 21 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPT Thread Bio-based Polymer BSPT R 1/2 12 mm (O.D.) EPDM
6893 04 10 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 4 mm (O.D.) EPDM
6893 04 13 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 4 mm (O.D.) EPDM
6893 04 19 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer Metric M5x0.8 4 mm (O.D.) EPDM
6893 06 10 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 6 mm (O.D.) EPDM
6893 06 13 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 6 mm (O.D.) EPDM
6893 06 19 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer Metric M5x0.8 6 mm (O.D.) EPDM
6893 08 10 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 8 mm (O.D.) EPDM
6893 08 13 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 8 mm (O.D.) EPDM
6893 08 17 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 3/8 8 mm (O.D.) EPDM
6893 10 13 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 10 mm (O.D.) EPDM
6893 10 17 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 3/8 10 mm (O.D.) EPDM
6893 10 21 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/2 10 mm (O.D.) EPDM
6893 12 17 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 3/8 12 mm (O.D.) EPDM
6893 12 21 Stud Fittings Stainless Steel Run Tee - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/2 12 mm (O.D.) EPDM
6878 06 10 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 1/8 6 mm (O.D.) EPDM
6878 06 13 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 1/4 6 mm (O.D.) EPDM
6878 08 10 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 1/8 8 mm (O.D.) EPDM
6878 08 13 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 1/4 8 mm (O.D.) EPDM
6878 08 17 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 3/8 8 mm (O.D.) EPDM
6878 10 13 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 1/4 10 mm (O.D.) EPDM
6878 10 17 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 3/8 10 mm (O.D.) EPDM
6878 10 21 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 1/2 10 mm (O.D.) EPDM
6878 12 17 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 3/8 12 mm (O.D.) EPDM
6878 12 21 Stud Fittings Stainless Steel Branch Tee - Male BSPT Bio-based Polymer BSPT R 1/2 12 mm (O.D.) EPDM
6873 06 10 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 1/8 6 mm (O.D.) EPDM
6873 06 13 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 1/4 6 mm (O.D.) EPDM
6873 08 10 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 1/8 8 mm (O.D.) EPDM
6873 08 13 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 1/4 8 mm (O.D.) EPDM
6873 08 17 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 3/8 8 mm (O.D.) EPDM
6873 10 13 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 1/4 10 mm (O.D.) EPDM
6873 10 17 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 3/8 10 mm (O.D.) EPDM
6873 10 21 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 1/2 10 mm (O.D.) EPDM
6873 12 17 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 3/8 12 mm (O.D.) EPDM
6873 12 21 Stud Fittings Stainless Steel Run Tee - Male BSPT Bio-based Polymer BSPT R 1/2 12 mm (O.D.) EPDM
6806 04 00 Tube-to-Tube Fittings Stainless Steel Straight - Equal and Unequal Connector, Tube-to-Tube Bio-based Polymer 4 mm (O.D.) EPDM 4 mm (O.D.)
6806 04 06 Tube-to-Tube Fittings Stainless Steel Straight - Equal and Unequal Connector, Tube-to-Tube Bio-based Polymer 4 mm (O.D.) EPDM 6 mm (O.D.)
6806 06 00 Tube-to-Tube Fittings Stainless Steel Straight - Equal and Unequal Connector, Tube-to-Tube Bio-based Polymer 6 mm (O.D.) EPDM 6 mm (O.D.)
6806 06 08 Tube-to-Tube Fittings Stainless Steel Straight - Equal and Unequal Connector, Tube-to-Tube Bio-based Polymer 6 mm (O.D.) EPDM
6806 08 00 Tube-to-Tube Fittings Stainless Steel Straight - Equal and Unequal Connector, Tube-to-Tube Bio-based Polymer 8 mm (O.D.) EPDM
6806 08 10 Tube-to-Tube Fittings Stainless Steel Straight - Equal and Unequal Connector, Tube-to-Tube Bio-based Polymer 8 mm (O.D.) EPDM 10 mm (O.D.)
6806 10 00 Tube-to-Tube Fittings Stainless Steel Straight - Equal and Unequal Connector, Tube-to-Tube Bio-based Polymer 10 mm (O.D.) EPDM 10 mm (O.D.)
6806 10 12 Tube-to-Tube Fittings Stainless Steel Straight - Equal and Unequal Connector, Tube-to-Tube Bio-based Polymer 10 mm (O.D.) EPDM 12 mm (O.D.)
6806 12 00 Tube-to-Tube Fittings Stainless Steel Straight - Equal and Unequal Connector, Tube-to-Tube Bio-based Polymer 12 mm (O.D.) EPDM 12 mm (O.D.)
6802 04 00 Tube-to-Tube Fittings Stainless Steel Elbow - Equal and Unequal Bio-based Polymer 4 mm (O.D.) EPDM 4 mm (O.D.)
6802 04 06 Tube-to-Tube Fittings Stainless Steel Elbow - Equal and Unequal Bio-based Polymer 4 mm (O.D.) EPDM 6 mm (O.D.)
6802 06 00 Tube-to-Tube Fittings Stainless Steel Elbow - Equal and Unequal Bio-based Polymer 6 mm (O.D.) EPDM 6 mm (O.D.)
6802 06 08 Tube-to-Tube Fittings Stainless Steel Elbow - Equal and Unequal Bio-based Polymer 6 mm (O.D.) EPDM
6802 08 00 Tube-to-Tube Fittings Stainless Steel Elbow - Equal and Unequal Bio-based Polymer 8 mm (O.D.) EPDM
6802 08 10 Tube-to-Tube Fittings Stainless Steel Elbow - Equal and Unequal Bio-based Polymer 8 mm (O.D.) EPDM 10 mm (O.D.)
6802 10 00 Tube-to-Tube Fittings Stainless Steel Elbow - Equal and Unequal Bio-based Polymer 10 mm (O.D.) EPDM 10 mm (O.D.)
6802 10 12 Tube-to-Tube Fittings Stainless Steel Elbow - Equal and Unequal Bio-based Polymer 10 mm (O.D.) EPDM 12 mm (O.D.)
6802 12 00 Tube-to-Tube Fittings Stainless Steel Elbow - Equal and Unequal Bio-based Polymer 12 mm (O.D.) EPDM 12 mm (O.D.)
6804 04 00 Tube-to-Tube Fittings Stainless Steel Equal Tee Bio-based Polymer 4 mm (O.D.) EPDM 4 mm (O.D.)
6804 06 00 Tube-to-Tube Fittings Stainless Steel Equal Tee Bio-based Polymer 6 mm (O.D.) EPDM 6 mm (O.D.)
6804 08 00 Tube-to-Tube Fittings Stainless Steel Equal Tee Bio-based Polymer 8 mm (O.D.) EPDM
6804 10 00 Tube-to-Tube Fittings Stainless Steel Equal Tee Bio-based Polymer 10 mm (O.D.) EPDM 10 mm (O.D.)
6804 12 00 Tube-to-Tube Fittings Stainless Steel Equal Tee Bio-based Polymer 12 mm (O.D.) EPDM 12 mm (O.D.)
6840 04 00 Tube-to-Tube Fittings Stainless Steel Wye - Equal Bio-based Polymer 4 mm (O.D.) EPDM 4 mm (O.D.)
6819 04 10 Compact Elbow Fitting Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 4 mm (O.D.) EPDM
6819 04 13 Compact Elbow Fitting Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 4 mm (O.D.) EPDM
6819 04 19 Compact Elbow Fitting Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP M5 4 mm (O.D.) EPDM
6819 06 10 Compact Elbow Fitting Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 6 mm (O.D.) EPDM
6819 06 13 Compact Elbow Fitting Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 6 mm (O.D.) EPDM
6819 06 19 Compact Elbow Fitting Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP M5 6 mm (O.D.) EPDM
6819 08 10 Compact Elbow Fitting Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/8 8 mm (O.D.) EPDM
6819 08 13 Compact Elbow Fitting Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 8 mm (O.D.) EPDM
6819 10 13 Compact Elbow Fitting Stainless Steel Elbow - Stud, Male BSPP and Metric Thread Bio-based Polymer BSPP G 1/4 10 mm (O.D.) EPDM

687PDC
A43098