CV01-1/2-NT - PTFE Convoluted Tubing | Parker NA

PTFE Convoluted Tubing | #CV01-1/2-NT

CV01-1/2-NT 

PTFE Convoluted Tubing | #CV01-1/2-NT 

PTFE standard convoluted tubing is extruded from natural Polytetrafluoroethylene. It offers exceptional heat and chemical resistance.


Especificaciones técnicas

  • Tipo de productos: PTFE CONV-8 (1/2")
  • Longitud (pulg): random
  • Exención de responsabilidad: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Cumplimiento con especificaciones: AMS3563E; VW1,UL-83; FDA Compliant; USP Class VI Compliant; RoHs, USP Class VI, UL 94 V-0
  • Aplicación: Cable Protection, Fluid Handling, Lab Equipment, Life Science, Robotics, Wire Harness, Laboratory, Fluid Handling, Life Science, Wire Harness, Robotics
  • Diámetro interior del tubo: 0.510 inch, 10.8 mm
  • Diámetro exterior del tubo: 0.590 inch, 15.0 mm
  • Presión de trabajo máxima: n/a
  • Presión de rotura mínima: n/a
  • Temperatura máxima de funcionamiento: 500 °F, 260 °C
  • Temperatura mínima de funcionamiento: -100 °F, -75 °C
  • Radio de curvatura mínimo: 1-1/4 inch, 31 mm
  • Conector compatible: Compression, Compress-Align®, TrueSeal™
  • Medio: Air, Chemicals, Water, Chemicals, Water
  • Color: Natural, Milky White
  • Peso: 0.045 lb/ft, 0.066967 kg/m
  • Material del tubo: PTFE
  • Longitud por paquete: Random Length Coils m, Random Length Coils ft
  • Estilo de productos: Convoluted
  • Diámetro interior del manguito: 1/2 inch, 12.7 mm
  • Longitud del manguito: n/a Cuffing available upon request
  • Tamaño: 1/2 inch
Safety Warning

Información del artículo

Parker manufactures one of the largest selections of convoluted tubing. Product offerings include MIL Spec Convoluted Tubing for electrical conduit (81914), Wire Wrapped Convoluted Tubing to achieve a tighter bend radius, Low Profile Convoluted with a larger inside diameter for increased flow and a Heavy Wall Convoluted that is produced with a thicker wall to reinforce the strength of the tube. The added material in heavy wall convoluted withstands flanging and flaring, allowing the tubing to actually pass through the inside of the fitting so it can be flared over the face of the fitting. This eliminates the problem of bacterial entrapment and adds the benefit of unrestricted flow by providing 100% PTFE coverage on all wetted surfaces.


Convoluted tubing's helical constructions are molded into the tubing and will not pull out as the tube is extended. Like other fluoropolymers, Parker convoluted tubing resist corrosive liquids and gases, and has a non-stick surface with low permeability. All of these products can be manufactured with a conductive I.D. or as a fully conductive tube to dissipate static build-up and they are available as bulk tubing or as a cut tube with added cuffs to create an attachable end for adding fittings or flanges.


Markets:  
• Material handling 
• Petrochemical 
• Pharmaceutical 
• Semiconductor 
• Automotive


Features/Benefits: 
• Low coefficient of friction
• Moisture retention is less than 0.01% 
• Excellent flex life 
• Low void content 
• Very large selection of sizes ranging from 1/8” I.D. up to 4” O.D.  
• Wire-wrap reinforcement available for increased vacuum applications or when a tighter bend radius is needed 
• Available in split loom tubing design


Applications: 
• Fluid transfer 
• Wire harness 
• Protection/cable core 
• Robotic arms 
• Lab equipment


Certifications/Compliance: 
• AMS 3653E 
• FDA Compliant 
• USP Class VI Compliant 
• AS 81914 (dimensionally compliant only)


Technical Specifications: 
• Extruded from virgin PTFE (Polytetrafluoroethylene) 
• Standard tubing is supplied in natural except 81914 part numbers. These are supplied in black pigmented color unless otherwise noted; additional colors are available on request 
• Close convolution designs available 
• Cuffing is available to create an attachable end for adding fittings or flanges; refer to Catalog 4660 for details 
• Stock packaging is random coils


Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Teléfono

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687563