FEP Corrugated Tubing | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Temperatura máxima de servicio (F)

Longitud (pulg)

Material de las tuberías

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
FEP Corrugated Tubing

FEP Corrugated Tubing

FEP Corrugated Tubing is an extra flexible tubing with a bend radius almost 4x smaller than a smoothbore tube of the same size. It allows for tighter routings without kinking or reducing the inside diameter of the tube. Some parts also available in PFA.

Especificaciones técnicas

  • Cumplimiento con especificaciones: ASTM D3296, ASTM D3307, UL 94 V-0, FDA 21 CFR 177.1550, USP Class VI
  • Aplicación: Fluid Handling, Medical, Packaging, Chemical Transfer, Instrumentation, Semiconductor, Vacuum, Pharmaceutical, Processing
  • Diámetro interior del tubo: n/a
  • Diámetro exterior del tubo: 1/4 to 2-1/2 inch, 6 to 64 mm
  • Presión de trabajo máxima: n/a
  • Presión de rotura mínima: n/a
  • Temperatura máxima de funcionamiento: 200 to 300 °F, 93 - 148 °C
  • Temperatura mínima de funcionamiento: -100 °F, -75 °C
  • Radio de curvatura mínimo: 1/8 to 2-1/2 inch, 3.2 - 63.5 mm
  • Conector compatible: Compression, Compress-Align®, TrueSeal™
  • Medio: Air, Chemicals, Water, Chemicals, Water
  • Color: Natural, Clear
  • Peso: Contact the Division lb/ft, Contact the Division kg/m
  • Material del tubo: Fluorinated Ethylene Propylene (FEP), Perfluoroalkoxy Alkanes (PFA), Perfluoroalkoxy Alkanes (PFA) High Purity
  • Longitud por paquete: Dependent on Part Number m, Dependent on Part Number ft
  • Color de la cubierta: n/a
  • Tamaño: 1/4 to 2-1/2 inch
  • Diámetro interior del manguito: 0.250 - 2.500 inch, 6.35 - 63.8 mm
  • Longitud del manguito: 3/4 to 2-1/2 inch, 19.1 - 63.5 mm
  • Longitud: Pieces up to 12 ft, Pieces up to 3 m
Safety Warning

Descripción completa del producto

Parker's FEP Corrugated Tubing is manufactured from FEP resin and is light weight, seamless and extremely clear, allowing operators to monitor any material passing through the tube.  The non-stick surface allows for easy cleaning and bacteria free transport of media.  Corrugated tubing differs from convoluted tubing because the corrugations can be extended or compressed without reducing flow, allowing you to shorten or lengthen the tube as you move through confined spaces. 





FEP Corrugated tubing, is often used as an electrical insulator or fluid conduit with robots that have flexible arms to deliver electrical wiring, air, or corrosive liquids.  In semiconductor applications, such as wafer machines, corrugated tubing is offered in a high purity PFA. 





Markets: 

• Instrumentation

• Semiconductor

• Material handling

• Pharmaceutical





Features/Benefits:

• Extremely flexible for easy routing

• Excellent flex life

• Non-stick surface for easy cleaning

• Chemically inert

• Available in FEP, PFA or High Purity PFA





Applications:

• Vacuum applications

• Robotic arms

• DNA sequencer

• Fluid transfer

• Wet bench





Certifications/Compliance:

• AMS 3653E

• VW1, UL-83

• FDA Compliant

• USP Class VI Compliant





Technical Specifications:

• Extruded from  virgin FEP (Fluorinated Ethylene Propylene), PFA (Perfluoroalkoxy) and High Purity PFA (High Purity Perfluoroalkoxy)

• Standard tubing is supplied in natural; additional colors are available on request

• Cuffing is available to create an attachable end for adding fittings or flanges; On cuffed pieces, the sizing of standard cuffs will be nominal size of the tubing purchased – refer to Catalog 4660 for additional information

• Corrugated tubing is also available in specialty configurations where corrugated and straight tubing run intermittently along the tube

• Stock packaging is random coils

Documentos relacionados

×
Productos Tipo de productos Temperatura máxima de servicio (F) Longitud (pulg) Material de las tuberías
CR03-1.25-NC12.000 1-1/4in., Corrugated 200 12 FEP
CR03-1.50-NC-1200-2C 1-1/2in., Corrugated 200 12 FEP
CR03-2.00-NC10.000-2C 2in., Corrugated 200 12 FEP
CR03-2.50-NC-1200-2C 2-1/2in., Corrugated 200 12 FEP
CR03-1/4-NC24.000-2C 1/4in., Corrugated 200 24 FEP
CR03-3/8-NC24.000-2C 3/8in., Corrugated 200 24 FEP
CR03-1/2-NC24.000-2C 1/2in., Corrugated 200 24 FEP
CR03-5/8-NC24.000-2C 5/8in., Corrugated 200 24 FEP
CR03-3/4-NC24.000-2C 3/4in., Corrugated 200 24 FEP
CR03-7/8-NC24.000-2C 7/8in., Corrugated 200 24 FEP
CR03-1.00-NC24.000 -2C 1in., Corrugated 200 24 FEP
CR03-1.25-NC22.000 -2C 1-1/4in., Corrugated 200 24 FEP
CR03-1.50-NC26.000-2C 1-1/2in., Corrugated 200 24 FEP
CR03-2.00-NC-2400-2C 2in., Corrugated 200 24 FEP
CR03-2.50-NC-2400-2C 2-1/2in., Corrugated 200 24 FEP
CR03-1/4-NC36.000-2C 1/4in., Corrugated 200 36 FEP
CR03-3/8-NC36.000-2C 3/8in., Corrugated 200 36 FEP
CR03-1/2-NC36.000-2C 1/2in., Corrugated 200 36 FEP
CR03-5/8-NC-3600-2C 5/8in., Corrugated 200 36 FEP
CR03-3/4-NC36.000-2C 3/4in., Corrugated 200 36 FEP
CR03-7/8-NC36.000-2C 7/8in., Corrugated 200 36 FEP
CR03-1.00-NC36.000 -2C 1in., Corrugated 200 36 FEP
CR03-1.25-NC35.000 -2C 1-1/4in., Corrugated 200 36 FEP
CR03-1.50-NC30.000-2C 1-1/2in., Corrugated 200 36 FEP
CR03-2.00-NC36.000-2C 2in., Corrugated 200 36 FEP
CR03-2.50-NC-3600-2C 2-1/2in., Corrugated 200 36 FEP
CR03-1/4-NC-4800-2C 1/4in., Corrugated 200 48 FEP
CR03-3/8-NC48.000-2C 3/8in., Corrugated 200 48 FEP
CR03-1/2-NC48.000-2C 1/2in., Corrugated 200 48 FEP
CR03-5/8-NC-4800-2C 5/8in., Corrugated 200 48 FEP
CR03-3/4-NC48.000-2C 3/4in., Corrugated 200 48 FEP
CR03-7/8-NC-4800-2C 7/8in., Corrugated 200 48 FEP
CR03-1.00-NC48.000 -2C 1in., Corrugated 200 48 FEP
CR03-1.25-NC-4800-2C 1-1/4in., Corrugated 200 48 FEP
CR03-1.50-NC44.000-2C 1-1/2in., Corrugated 200 48 FEP
CR03-2.00-NC48.000-2C 2in., Corrugated 200 48 FEP
CR03-2.50-NC-4800-2C 2-1/2in., Corrugated 200 48 FEP
CR03-1/4-NC60.000-2C 1/4in., Corrugated 200 60 FEP
CR03-3/8-NC-6000-2C 3/8in., Corrugated 200 60 FEP
CR03-1/2-NC60.000-2C 1/2in., Corrugated 200 60 FEP
CR03-5/8-NC-6000-2C 5/8in., Corrugated 200 60 FEP
CR03-3/4-NC-6000-2C 3/4in., Corrugated 200 60 FEP
CR03-7/8-NC-6000-2C 7/8in., Corrugated 200 60 FEP
CR03-1.00-NC-6000-2C 1in., Corrugated 200 60 FEP
CR03-1.25-NC64.000 -2C 1-1/4in., Corrugated 200 60 FEP
CR03-1.50-NC64.000-2C 1-1/2in., Corrugated 200 60 FEP
CR03-2.00-NC-6000-2C 2in., Corrugated 200 60 FEP
CR03-2.50-NC-6000-2C 2-1/2in., Corrugated 200 60 FEP
CR03-1/4-NC-7200-2C 1/4in., Corrugated 200 72 FEP
CR03-3/8-NC72.000-2C 3/8in., Corrugated 200 72 FEP
CR03-1/2-NC-7200-2C 1/2in., Corrugated 200 72 FEP
CR03-5/8-NC-7200-2C 5/8in., Corrugated 200 72 FEP
CR03-3/4-NC-7200-2C 3/4in., Corrugated 200 72 FEP
CR03-7/8-NC-7200-2C 7/8in., Corrugated 200 72 FEP
CR03-1.00-NC72.000 -2C 1in., Corrugated 200 72 FEP
CR03-1.25-NC-7200-2C 1-1/4in., Corrugated 200 72 FEP
CR03-1.50-NC-7200-2C 1-1/2in., Corrugated 200 72 FEP
CR03-2.00-NC-7200-2C 2in., Corrugated 200 72 FEP
CR03-2.50-NC-7200-2C 2-1/2in., Corrugated 200 72 FEP
CR03-1/4-NC-8400-2C 1/4in., Corrugated 200 84 FEP
CR03-3/8-NC84.000-2C 3/8in., Corrugated 200 84 FEP
CR03-1/2-NC84.000-2C 1/2in., Corrugated 200 84 FEP
CR03-5/8-NC-8400-2C 5/8in., Corrugated 200 84 FEP
CR03-3/4-NC84.000-2C 3/4in., Corrugated 200 84 FEP
CR03-7/8-NC-8400-2C 7/8in., Corrugated 200 84 FEP
CR03-1.00-NC-8400-2C 1in., Corrugated 200 84 FEP
CR03-1.25-NC-8400-2C 1-1/4in., Corrugated 200 84 FEP
CR03-1.50-NC-8400-2C 1-1/2in., Corrugated 200 84 FEP
CR03-2.00-NC-8400-2C 2in., Corrugated 200 84 FEP
CR03-2.50-NC-8400-2C 2-1/2in., Corrugated 200 84 FEP
CR03-1/4-NC-9600-2C 1/4in., Corrugated 200 96 FEP
CR03-3/8-NC96.000-2C 3/8in., Corrugated 200 96 FEP
CR03-1/2-NC-9600-2C 1/2in., Corrugated 200 96 FEP
CR03-5/8-NC96.000-2C 5/8in., Corrugated 200 96 FEP
CR03-3/4-NC96.000-2C 3/4in., Corrugated 200 96 FEP
CR03-7/8-NC-9600-2C 7/8in., Corrugated 200 96 FEP
CR03-1.00-NC96.000 -2C 1in., Corrugated 200 96 FEP
CR03-1.25-NC-9600-2C 1-1/4in., Corrugated 200 96 FEP
CR03-1.50-NC-9600-2C 1-1/2in., Corrugated 200 96 FEP
CR03-2.00-NC96.000-2C 2in., Corrugated 200 96 FEP
CR03-2.50-NC-9600-2C 2-1/2in., Corrugated 200 96 FEP
CR03-1/4-NC-12000-2C 1/4in., Corrugated 200 120 FEP
CR03-3/8-NC-12000-2C 3/8in., Corrugated 200 120 FEP
CR03-1/2-NC-12000-2C 1/2in., Corrugated 200 120 FEP
CR03-5/8-NC-12000-2C 5/8in., Corrugated 200 120 FEP
CR03-3/4-NC-12000-2C 3/4in., Corrugated 200 120 FEP
CR03-7/8-NC-12000-2C 7/8in., Corrugated 200 120 FEP
CR03-1.00-NC-12000-2C 1in., Corrugated 200 120 FEP
CR03-1.25-NC-12000-2C 1-1/4in., Corrugated 200 120 FEP
CR03-1.50-NC-12000-2C 1-1/2in., Corrugated 200 120 FEP
CR03-2.00-NC-12000-2C 2in., Corrugated 200 120 FEP
CR03-2.50-NC-12000-2C 2-1/2in., Corrugated 200 120 FEP
CR03-1/4-NC-13200-2C 1/4in., Corrugated 200 132 FEP
CR03-3/8-NC-13200-2C 3/8in., Corrugated 200 132 FEP
CR03-1/2-NC-13200-2C 1/2in., Corrugated 200 132 FEP
CR03-5/8-NC-13200-2C 5/8in., Corrugated 200 132 FEP
CR03-3/4-NC-13200-2C 3/4in., Corrugated 200 132 FEP
CR03-7/8-NC-13200-2C 7/8in., Corrugated 200 132 FEP
CR03-1.00-NC-13200-2C 1in., Corrugated 200 132 FEP
CR03-1.25-NC-13200-2C 1-1/4in., Corrugated 200 132 FEP
CR03-1.50-NC-13200-2C 1-1/2in., Corrugated 200 132 FEP
CR03-2.00-NC-13200-2C 2in., Corrugated 200 132 FEP
CR03-2.50-NC-13200-2C 2-1/2in., Corrugated 200 132 FEP
CR03-1/4-NC144.00-2C 1/4in., Corrugated 200 144 FEP
CR03-3/8-NC-14400-2C 3/8in., Corrugated 200 144 FEP
CR03-1/2-NC-14400-2C 1/2in., Corrugated 200 144 FEP
CR03-5/8-NC144.00-2C 5/8in., Corrugated 200 144 FEP
CR03-3/4-NC144.00-2C 3/4in., Corrugated 200 144 FEP
CR03-7/8-NC-14400-2C 7/8in., Corrugated 200 144 FEP
CR03-1.00-NC-14400-2C 1in., Corrugated 200 144 FEP
CR03-1.25-NC-14400-2C 1-1/4in., Corrugated 200 144 FEP
CR03-1.50-NC-14400-2C 1-1/2in., Corrugated 200 144 FEP
CR03-2.00-NC-14400-2C 2in., Corrugated 200 144 FEP
CR03-2.50-NC-14400-2C 2-1/2in., Corrugated 200 144 FEP
CR04-1/4-NC-1200-2C 1/4in., Corrugated 300 12 FEP
CR04-3/8-NC-1200-2C 3/8in., Corrugated 300 12 FEP
CR04-1/2-NC12.000 1/2in., Corrugated 300 12 FEP
CR04-5/8-NC12.000-2C 5/8in., Corrugated 300 12 FEP
CR04-3/4-NC-1200-2C 3/4in., Corrugated 300 12 FEP
CR04-7/8-NC-1200-2C 7/8in., Corrugated 300 12 FEP
CR04-1.00-NC-1200-2C 1in., Corrugated 300 12 FEP
CR04-1.25-NC-1200-2C 1-1/4in., Corrugated 300 12 FEP
CR04-1.50-NC-1200-2C 1-1/2in., Corrugated 300 12 FEP
CR04-2.00-NC-1200-2C 2in., Corrugated 300 12 FEP
CR04-2.50-NC-1200-2C 2-1/2in., Corrugated 300 12 FEP
CR04-1/4-NC-2400-2C 1/4in., Corrugated 300 24 FEP
CR04-3/8-NC-2400-2C 3/8in., Corrugated 300 24 FEP
CR04-1/2-NC20.000-2C 1/2in., Corrugated 300 24 FEP
CR04-5/8-NC-2400-2C 5/8in., Corrugated 300 24 FEP
CR04-3/4-NC24.000-2C 3/4in., Corrugated 300 24 FEP
CR04-7/8-NC24.000-2C 7/8in., Corrugated 300 24 FEP
CR04-1.00-NC-2400-2C 1in., Corrugated 300 24 FEP
CR04-1.25-NC-2400-2C 1-1/4in., Corrugated 300 24 FEP
CR04-1.50-NC-2400-2C 1-1/2in., Corrugated 300 24 FEP
CR04-2.00-NC-2400-2C 2in., Corrugated 300 24 FEP
CR04-2.50-NC-2400-2C 2-1/2in., Corrugated 300 24 FEP
CR04-1/4-NC-3600-2C 1/4in., Corrugated 300 36 FEP
CR04-3/8-NC-3600-2C 3/8in., Corrugated 300 36 FEP
CR04-1/2-NC-3600-2C 1/2in., Corrugated 300 36 FEP
CR04-5/8-NC-3600-2C 5/8in., Corrugated 300 36 FEP
CR04-3/4-NC-3600-2C 3/4in., Corrugated 300 36 FEP
CR04-7/8-NC-3600-2C 7/8in., Corrugated 300 36 FEP
CR04-1.00-NC-3600-2C 1in., Corrugated 300 36 FEP
CR04-1.25-NC-3600-2C 1-1/4in., Corrugated 300 36 FEP
CR04-1.50-NC-3600-2C 1-1/2in., Corrugated 300 36 FEP
CR04-2.00-NC-3600-2C 2in., Corrugated 300 36 FEP
CR04-2.50-NC-3600-2C 2-1/2in., Corrugated 300 36 FEP
CR04-1/4-NC-4800-2C 1/4in., Corrugated 300 48 FEP
CR04-3/8-NC-4800-2C 3/8in., Corrugated 300 48 FEP
CR04-1/2-NC47.000-2C 1/2in., Corrugated 300 48 FEP
CR04-5/8-NC-4800-2C 5/8in., Corrugated 300 48 FEP
CR04-3/4-NC48.000-2C 3/4in., Corrugated 300 48 FEP
CR04-7/8-NC-4800-2C 7/8in., Corrugated 300 48 FEP
CR04-1.00-NC-4800-2C 1in., Corrugated 300 48 FEP
CR04-1.25-NC-4800-2C 1-1/4in., Corrugated 300 48 FEP
CR04-1.50-NC-4800-2C 1-1/2in., Corrugated 300 48 FEP
CR04-2.00-NC-4800-2C 2in., Corrugated 300 48 FEP
CR04-2.50-NC-4800-2C 2-1/2in., Corrugated 300 48 FEP
CR04-1/4-NC-6000-2C 1/4in., Corrugated 300 60 FEP
CR04-3/8-NC-6000-2C 3/8in., Corrugated 300 60 FEP
CR04-1/2-NC-6000-2C 1/2in., Corrugated 300 60 FEP
CR04-5/8-NC-6000-2C 5/8in., Corrugated 300 60 FEP
CR04-3/4-NC-6000-2C 3/4in., Corrugated 300 60 FEP
CR04-7/8-NC-6000-2C 7/8in., Corrugated 300 60 FEP
CR04-1.00-NC-6000-2C 1in., Corrugated 300 60 FEP
CR04-1.25-NC-6000-2C 1-1/4in., Corrugated 300 60 FEP
CR04-1.50-NC-6000-2C 1-1/2in., Corrugated 300 60 FEP
CR04-2.00-NC-6000-2C 2in., Corrugated 300 60 FEP
CR04-2.50-NC-6000-2C 2-1/2in., Corrugated 300 60 FEP
CR04-1/4-NC-7200-2C 1/4in., Corrugated 300 72 FEP
CR04-3/8-NC-7200-2C 3/8in., Corrugated 300 72 FEP
CR04-1/2-NC-7200-2C 1/2in., Corrugated 300 72 FEP
CR04-5/8-NC-7200-2C 5/8in., Corrugated 300 72 FEP
CR04-3/4-NC-7200-2C 3/4in., Corrugated 300 72 FEP
CR04-7/8-NC-7200-2C 7/8in., Corrugated 300 72 FEP
CR04-1.00-NC-7200-2C 1in., Corrugated 300 72 FEP
CR04-1.25-NC-7200-2C 1-1/4in., Corrugated 300 72 FEP
CR04-1.50-NC-7200-2C 1-1/2in., Corrugated 300 72 FEP
CR04-2.00-NC-7200-2C 2in., Corrugated 300 72 FEP
CR04-2.50-NC-7200-2C 2-1/2in., Corrugated 300 72 FEP
CR04-1/4-NC-8400-2C 1/4in., Corrugated 300 84 FEP
CR04-3/8-NC-8400-2C 3/8in., Corrugated 300 84 FEP
CR04-1/2-NC-8400-2C 1/2in., Corrugated 300 84 FEP
CR04-5/8-NC-8400-2C 5/8in., Corrugated 300 84 FEP
CR04-3/4-NC-8400-2C 3/4in., Corrugated 300 84 FEP
CR04-7/8-NC-8400-2C 7/8in., Corrugated 300 84 FEP
CR04-1.00-NC-8400-2C 1in., Corrugated 300 84 FEP
CR04-1.25-NC-8400-2C 1-1/4in., Corrugated 300 84 FEP
CR04-1.50-NC-8400-2C 1-1/2in., Corrugated 300 84 FEP
CR04-2.00-NC-8400-2C 2in., Corrugated 300 84 FEP
CR04-2.50-NC-8400-2C 2-1/2in., Corrugated 300 84 FEP
CR04-1/4-NC-9600-2C 1/4in., Corrugated 300 96 FEP
CR04-3/8-NC-9600-2C 3/8in., Corrugated 300 96 FEP
CR04-1/2-NC-9600-2C 1/2in., Corrugated 300 96 FEP
CR04-5/8-NC-9600-2C 5/8in., Corrugated 300 96 FEP
CR04-3/4-NC-9600-2C 3/4in., Corrugated 300 96 FEP
CR04-7/8-NC-9600-2C 7/8in., Corrugated 300 96 FEP
CR04-1.00-NC-9600-2C 1in., Corrugated 300 96 FEP
CR04-1.25-NC-9600-2C 1-1/4in., Corrugated 300 96 FEP
CR04-1.50-NC-9600-2C 1-1/2in., Corrugated 300 96 FEP
CR04-2.00-NC-9600-2C 2in., Corrugated 300 96 FEP
CR04-2.50-NC-9600-2C 2-1/2in., Corrugated 300 96 FEP
CR04-1/4-NC-12000-2C 1/4in., Corrugated 300 120 FEP
CR04-3/8-NC-12000-2C 3/8in., Corrugated 300 120 FEP
CR04-1/2-NC-12000-2C 1/2in., Corrugated 300 120 FEP
CR04-5/8-NC-12000-2C 5/8in., Corrugated 300 120 FEP
CR04-3/4-NC-12000-2C 3/4in., Corrugated 300 120 FEP
CR04-7/8-NC-12000-2C 7/8in., Corrugated 300 120 FEP
CR04-1.00-NC-12000-2C 1in., Corrugated 300 120 FEP
CR04-1.25-NC-12000-2C 1-1/4in., Corrugated 300 120 FEP
CR04-1.50-NC-12000-2C 1-1/2in., Corrugated 300 120 FEP
CR04-2.00-NC-12000-2C 2in., Corrugated 300 120 FEP
CR04-2.50-NC-12000-2C 2-1/2in., Corrugated 300 120 FEP
CR04-1/4-NC-13200-2C 1/4in., Corrugated 300 132 FEP
CR04-3/8-NC-13200-2C 3/8in., Corrugated 300 132 FEP
CR04-1/2-NC-13200-2C 1/2in., Corrugated 300 132 FEP
CR04-5/8-NC-13200-2C 5/8in., Corrugated 300 132 FEP
CR04-3/4-NC-13200-2C 3/4in., Corrugated 300 132 FEP
CR04-7/8-NC-13200-2C 7/8in., Corrugated 300 132 FEP
CR04-1.00-NC-13200-2C 1in., Corrugated 300 132 FEP
CR04-1.25-NC-13200-2C 1-1/4in., Corrugated 300 132 FEP
CR04-1.50-NC-13200-2C 1-1/2in., Corrugated 300 132 FEP
CR04-2.00-NC-13200-2C 2in., Corrugated 300 132 FEP
CR04-2.50-NC-13200-2C 2-1/2in., Corrugated 300 132 FEP
CR04-1/4-NC-14400-2C 1/4in., Corrugated 300 144 FEP
CR04-3/8-NC-14400-2C 3/8in., Corrugated 300 144 FEP
CR04-1/2-NC-14400-2C 1/2in., Corrugated 300 144 FEP
CR04-5/8-NC-14400-2C 5/8in., Corrugated 300 144 FEP
CR04-3/4-NC-14400-2C 3/4in., Corrugated 300 144 FEP
CR04-7/8-NC-14400-2C 7/8in., Corrugated 300 144 FEP
CR04-1.00-NC-14400-2C 1in., Corrugated 300 144 FEP
CR04-1.25-NC-14400-2C 1-1/4in., Corrugated 300 144 FEP
CR04-1.50-NC-14400-2C 1-1/2in., Corrugated 300 144 FEP
CR04-2.00-NC-14400-2C 2in., Corrugated 300 144 FEP
CR04-2.50-NC-14400-2C 2-1/2in., Corrugated 300 144 FEP
CR05-1/4-NC-1200-2C 1/4in., Corrugated 300 12 PFA, High Purity
CR05-3/8-NC-1200-2C 3/8in., Corrugated 300 12 PFA, High Purity
CR05-1/2-NC-1200-2C 1/2in., Corrugated 300 12 PFA, High Purity
CR05-5/8-NC-1200-2C 5/8in., Corrugated 300 12 PFA, High Purity
CR05-7/8-NC-1200-2C 7/8in., Corrugated 300 12 PFA, High Purity
CR05-1.00-NC-1200-2C 1in., Corrugated 300 12 PFA, High Purity
CR05-1.25-NC-1200-2C 1-1/4in., Corrugated 300 12 PFA, High Purity
CR05-1.50-NC-1200-2C 1-1/2in., Corrugated 300 12 PFA, High Purity
CR05-2.00-NC-1200-2C 2in., Corrugated 300 12 PFA, High Purity
CR05-2.50-NC-1200-2C 2-1/2in., Corrugated 300 12 PFA, High Purity
CR05-1/4-NC-2400-2C 1/4in., Corrugated 300 24 PFA, High Purity
CR05-3/8-NC-2400-2C 3/8in., Corrugated 300 24 PFA, High Purity
CR05-1/2-NC-2400-2C 1/2in., Corrugated 300 24 PFA, High Purity
CR05-5/8-NC-2400-2C 5/8in., Corrugated 300 24 PFA, High Purity
CR05-3/4-NC-2400-2C 3/4in., Corrugated 300 24 PFA, High Purity
CR05-7/8-NC-2400-2C 7/8in., Corrugated 300 24 PFA, High Purity
CR05-1.00-NC-2400-2C 1in., Corrugated 300 24 PFA, High Purity
CR05-1.25-NC-2400-2C 1-1/4in., Corrugated 300 24 PFA, High Purity
CR05-1.50-NC-2400-2C 1-1/2in., Corrugated 300 24 PFA, High Purity
CR05-2.00-NC-2400-2C 2in., Corrugated 300 24 PFA, High Purity
CR05-2.50-NC-2400-2C 2-1/2in., Corrugated 300 24 PFA, High Purity
CR05-1/4-NC-3600-2C 1/4in., Corrugated 300 36 PFA, High Purity
CR05-3/8-NC-3600-2C 3/8in., Corrugated 300 36 PFA, High Purity
CR05-1/2-NC-3600-2C 1/2in., Corrugated 300 36 PFA, High Purity
CR05-5/8-NC-3600-2C 5/8in., Corrugated 300 36 PFA, High Purity
CR05-3/4-NC-3600-2C 3/4in., Corrugated 300 36 PFA, High Purity
CR05-7/8-NC-3600-2C 7/8in., Corrugated 300 36 PFA, High Purity
CR05-1.00-NC-3600-2C 1in., Corrugated 300 36 PFA, High Purity
CR05-1.25-NC-3600-2C 1-1/4in., Corrugated 300 36 PFA, High Purity
CR05-1.50-NC-3600-2C 1-1/2in., Corrugated 300 36 PFA, High Purity
CR05-2.00-NC-3600-2C 2in., Corrugated 300 36 PFA, High Purity
CR05-2.50-NC-3600-2C 2-1/2in., Corrugated 300 36 PFA, High Purity
CR05-1/4-NC-4800-2C 1/4in., Corrugated 300 48 PFA, High Purity
CR05-3/8-NC-4800-2C 3/8in., Corrugated 300 48 PFA, High Purity
CR05-1/2-NC-4800-2C 1/2in., Corrugated 300 48 PFA, High Purity
CR05-5/8-NC-4800-2C 5/8in., Corrugated 300 48 PFA, High Purity
CR05-3/4-NC-4800-2C 3/4in., Corrugated 300 48 PFA, High Purity
CR05-7/8-NC-4800-2C 7/8in., Corrugated 300 48 PFA, High Purity
CR05-1.00-NC-4800-2C 1in., Corrugated 300 48 PFA, High Purity
CR05-1.25-NC-4800-2C 1-1/4in., Corrugated 300 48 PFA, High Purity
CR05-1.50-NC-4800-2C 1-1/2in., Corrugated 300 48 PFA, High Purity
CR05-2.00-NC-4800-2C 2in., Corrugated 300 48 PFA, High Purity
CR05-2.50-NC-4800-2C 2-1/2in., Corrugated 300 48 PFA, High Purity
CR05-1/4-NC-6000-2C 1/4in., Corrugated 300 60 PFA, High Purity
CR05-3/8-NC-6000-2C 3/8in., Corrugated 300 60 PFA, High Purity
CR05-1/2-NC-6000-2C 1/2in., Corrugated 300 60 PFA, High Purity
CR05-5/8-NC-6000-2C 5/8in., Corrugated 300 60 PFA, High Purity
CR05-3/4-NC-6000-2C 3/4in., Corrugated 300 60 PFA, High Purity
CR05-7/8-NC-6000-2C 7/8in., Corrugated 300 60 PFA, High Purity
CR05-1.00-NC-6000-2C 1in., Corrugated 300 60 PFA, High Purity
CR05-1.25-NC-6000-2C 1-1/4in., Corrugated 300 60 PFA, High Purity
CR05-1.50-NC-6000-2C 1-1/2in., Corrugated 300 60 PFA, High Purity
CR05-2.00-NC-6000-2C 2in., Corrugated 300 60 PFA, High Purity
CR05-2.50-NC-6000-2C 2-1/2in., Corrugated 300 60 PFA, High Purity
CR05-1/4-NC-7200-2C 1/4in., Corrugated 300 72 PFA, High Purity
CR05-3/8-NC-7200-2C 3/8in., Corrugated 300 72 PFA, High Purity
CR05-1/2-NC-7200-2C 1/2in., Corrugated 300 72 PFA, High Purity
CR05-5/8-NC-7200-2C 5/8in., Corrugated 300 72 PFA, High Purity
CR05-3/4-NC-7200-2C 3/4in., Corrugated 300 72 PFA, High Purity
CR05-7/8-NC-7200-2C 7/8in., Corrugated 300 72 PFA, High Purity
CR05-1.00-NC-7200-2C 1in., Corrugated 300 72 PFA, High Purity
CR05-1.25-NC-7200-2C 1-1/4in., Corrugated 300 72 PFA, High Purity
CR05-1.50-NC-7200-2C 1-1/2in., Corrugated 300 72 PFA, High Purity
CR05-2.00-NC-7200-2C 2in., Corrugated 300 72 PFA, High Purity
CR05-2.50-NC-7200-2C 2-1/2in., Corrugated 300 72 PFA, High Purity
CR05-1/4-NC-8400-2C 1/4in., Corrugated 300 84 PFA, High Purity
CR05-3/8-NC-8400-2C 3/8in., Corrugated 300 84 PFA, High Purity
CR05-1/2-NC-8400-2C 1/2in., Corrugated 300 84 PFA, High Purity
CR05-5/8-NC-8400-2C 5/8in., Corrugated 300 84 PFA, High Purity
CR05-3/4-NC-8400-2C 3/4in., Corrugated 300 84 PFA, High Purity
CR05-7/8-NC-8400-2C 7/8in., Corrugated 300 84 PFA, High Purity
CR05-1.00-NC-8400-2C 1in., Corrugated 300 84 PFA, High Purity
CR05-1.25-NC-8400-2C 1-1/4in., Corrugated 300 84 PFA, High Purity
CR05-1.50-NC-8400-2C 1-1/2in., Corrugated 300 84 PFA, High Purity
CR05-2.00-NC-8400-2C 2in., Corrugated 300 84 PFA, High Purity
CR05-2.50-NC-8400-2C 2-1/2in., Corrugated 300 84 PFA, High Purity
CR05-1/4-NC-9600-2C 1/4in., Corrugated 300 96 PFA, High Purity
CR05-3/8-NC-9600-2C 3/8in., Corrugated 300 96 PFA, High Purity
CR05-1/2-NC-9600-2C 1/2in., Corrugated 300 96 PFA, High Purity
CR05-5/8-NC-9600-2C 5/8in., Corrugated 300 96 PFA, High Purity
CR05-3/4-NC-9600-2C 3/4in., Corrugated 300 96 PFA, High Purity
CR05-7/8-NC-9600-2C 7/8in., Corrugated 300 96 PFA, High Purity
CR05-1.00-NC-9600-2C 1in., Corrugated 300 96 PFA, High Purity
CR05-1.25-NC-9600-2C 1-1/4in., Corrugated 300 96 PFA, High Purity
CR05-1.50-NC-9600-2C 1-1/2in., Corrugated 300 96 PFA, High Purity
CR05-2.00-NC-9600-2C 2in., Corrugated 300 96 PFA, High Purity
CR05-2.50-NC-9600-2C 2-1/2in., Corrugated 300 96 PFA, High Purity
CR05-1/4-NC-12000-2C 1/4in., Corrugated 300 120 PFA, High Purity
CR05-3/8-NC-12000-2C 3/8in., Corrugated 300 120 PFA, High Purity
CR05-1/2-NC-12000-2C 1/2in., Corrugated 300 120 PFA, High Purity
CR05-5/8-NC-12000-2C 5/8in., Corrugated 300 120 PFA, High Purity
CR05-3/4-NC-12000-2C 3/4in., Corrugated 300 120 PFA, High Purity
CR05-7/8-NC-12000-2C 7/8in., Corrugated 300 120 PFA, High Purity
CR05-1.00-NC-12000-2C 1in., Corrugated 300 120 PFA, High Purity
CR05-1.25-NC-12000-2C 1-1/4in., Corrugated 300 120 PFA, High Purity
CR05-1.50-NC-12000-2C 1-1/2in., Corrugated 300 120 PFA, High Purity
CR05-2.00-NC-12000-2C 2in., Corrugated 300 120 PFA, High Purity
CR05-2.50-NC-12000-2C 2-1/2in., Corrugated 300 120 PFA, High Purity
CR05-1/4-NC-13200-2C 1/4in., Corrugated 300 132 PFA, High Purity
CR05-3/8-NC-13200-2C 3/8in., Corrugated 300 132 PFA, High Purity
CR05-1/2-NC-13200-2C 1/2in., Corrugated 300 132 PFA, High Purity
CR05-5/8-NC-13200-2C 5/8in., Corrugated 300 132 PFA, High Purity
CR05-3/4-NC-13200-2C 3/4in., Corrugated 300 132 PFA, High Purity
CR05-7/8-NC-13200-2C 7/8in., Corrugated 300 132 PFA, High Purity
CR05-1.00-NC-13200-2C 1in., Corrugated 300 132 PFA, High Purity
CR05-1.25-NC-13200-2C 1-1/4in., Corrugated 300 132 PFA, High Purity
CR05-1.50-NC-13200-2C 1-1/2in., Corrugated 300 132 PFA, High Purity
CR05-2.00-NC-13200-2C 2in., Corrugated 300 132 PFA, High Purity
CR05-2.50-NC-13200-2C 2-1/2in., Corrugated 300 132 PFA, High Purity
CR05-1/4-NC144.00-2C 1/4in., Corrugated 300 144 PFA, High Purity
CR05-3/8-NC-14400-2C 3/8in., Corrugated 300 144 PFA, High Purity
CR05-1/2-NC-14400-2C 1/2in., Corrugated 300 144 PFA, High Purity
CR05-5/8-NC-14400-2C 5/8in., Corrugated 300 144 PFA, High Purity
CR05-3/4-NC-14400-2C 3/4in., Corrugated 300 144 PFA, High Purity
CR05-7/8-NC-14400-2C 7/8in., Corrugated 300 144 PFA, High Purity
CR05-1.00-NC144.00-2C 1in., Corrugated 300 144 PFA, High Purity
CR05-1.25-NC-14400-2C 1-1/4in., Corrugated 300 144 PFA, High Purity
CR05-1.50-NC-14400-2C 1-1/2in., Corrugated 300 144 PFA, High Purity
CR05-2.00-NC-14400-2C 2in., Corrugated 300 144 PFA, High Purity
CR05-2.50-NC-14400-2C 2-1/2in., Corrugated 300 144 PFA, High Purity
CR03-1/4-NC12.000-2C 1/4in., Corrugated 200 12 FEP
CR03-3/8-NC12.000-2C 3/8in., Corrugated 200 12 FEP
CR03-1/2-NC12.000-2C 1/2in., Corrugated 200 12 FEP
CR03-5/8-NC12.000-2C 5/8in., Corrugated 200 12 FEP
CR03-3/4-NC12.000-2C 3/4in., Corrugated 200 12 FEP
CR03-7/8-NC12.000-2C 7/8in., Corrugated 200 12 FEP
CR03-1.00-NC12.000-2C 1in., Corrugated 200 12 FEP
CR05-3/4-NC12.000-2C 3/4in., Corrugated 300 12 PFA, High Purity

687PDC
687563