8341-8000 - DAY-LITE® Corrugated Material Handling Suction & Vacuum Hose, Series 8341 | Parker NA

DAY-LITE® Corrugated Material Handling Suction & Vacuum Hose, Series 8341 | #8341-8000

8341-8000

DAY-LITE® Corrugated Material Handling Suction & Vacuum Hose, Series 8341 | #8341-8000

Day-Lite Large Corrugated Material Handling Suction & Vacuum Hose incorporates a thick rubber tube and is designed for transfer service of highly abrasive materials in applications to 180°F and 75 psi, Series 8341


Especificaciones técnicas

  • D.I. de la manguera (pulg): 8
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material del tubo interno de la manguera: Black, Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Color de la cubierta: Black
  • Material de la cubierta: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Peso: 5.91 lb/ft, 8.81 kg/m
  • Radio de curvatura mínimo: 24 inch, 609.6 mm
  • Presión de trabajo máxima: 75 psi, 5.2 bar
  • Longitud por paquete: 100 ft
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Medio: Dry Abrasive Powders (Debris), Water, Wet Abrasive Powders
  • Cumplimiento con especificaciones: n/a
  • Estructura de la cubierta: Corrugated, Wrapped
  • Material del refuerzo de la manguera: 3 Plies of Textile with Wire Helix
  • Tipo de paquete: Coil
  • Diámetro interior: 8 inch, 203.2 mm
  • Diámetro exterior: 8.724 inch, 221 mm
  • Aplicación: Material Handling
Safety Warning

Información del artículo

Parker's Series 8341 Day-Lite Corrugated Material Handling Suction & Vacuum Hose provides excellent heavy duty service across multiple low pressure transfer and applications. The thick rubber tube provides additional resistance to abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The lightweight corrugated cover provides kink resistance for unimpeded flow, additional flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial
• Local & Municipal Governments

Features/Benefits:
• Tube: Black natural rubber/SBR for abrasion resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black corrugated rubber/SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in optional 200-foot lengths for maximum versatility in application and efficiency of inventory.

Applications:
- media
• Abrasive materials
• Debris
• Sewerage
• Water
- usage
• Bulk loading/unloading
• Construction sites
• Rail yards
• Sewer cleaning

Safety/Technical:
• Design Factor: 3:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Teléfono

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687583