85C-0EP - Crimper Power Units | Parker NA

Crimper Power Units | #85C-0EP


LOADING IMAGES
85C-0EP

Crimper Power Units | #85C-0EP

Parker offers a wide array of portable crimper power units to meet the demands of any crimping application.


Especificaciones técnicas

  • Tamaño: Large
  • Tipo: Electric Pump
Safety Warning

Información del artículo

Parker offers a wide array of portable crimper power units to meet the demands of any crimping application. For maximum portability, Parker offers two hand-held crimping pumps to increase productivity and versatility for smaller hose assembly needs. Or, to power a standard crimping system at any location, order the electric pump, air/hydraulic pump or vehicle battery-powered pump depending on the application. Parker's crimper power units deliver up to 10,000 PSI for the Minikrimp, Karrykrimp, Karrykrimp 2.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Versatile power source options
• Transportable between work locations
• Substantial power for the shop, flexible enough to use on the job site
Applications:
• Enables any user to make factory-quality hose assemblies

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Teléfono

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687583