Cut-Off Saw | #974250


LOADING IMAGES
974250

Cut-Off Saw | #974250

Parker's Cut-Off Saw is designed to create a square cut on tube 1/4" to 2 3/4" O.D. with minimum burrs, which is essential for proper tube connections.


Especificaciones técnicas

  • Tipo de productos: Cutter
  • Material del tubo: copper, brass, aluminum, steel, and stainless steel
  • Tamaño: 1/4 to 2-3/4 inch, 6 to 70 mm
  • Diámetro exterior del tubo: Works with tube O.D. sizes 1/4 to 2 3/4. inch
Safety Warning

Información del artículo

Parker's Cut-Off Saw is designed to create a square cut with minimum burrs which is essential for proper tube connections. Designed for bench or stand mounting, this saw can be easily used on most job sites.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Operating at a low speed to prevent work hardening the tube end, this saw assures a square cut with minimum burrs which is essential for proper tube connections.
• An internal recirculating pump assures that an adequate supply of cutting fluid is provided.
• For use on copper, brass, aluminum, steel and stainless steel tube in sizes ¼” through 2 ¾” O.D.

Applications:
• Cutting metal tube for industrial and mobile hydraulic and pneumatic applications

Technical Characteristics:
• Requires a 110V/15A power supply.
• A saw base is available and sold separately.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Teléfono

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687620