Ultra-High Purity (UHP) Low Flow, Low Pressure Diaphragm Valve – 930 Series | #930KSTS


LOADING IMAGES
930KSTS
Click to View CAD Model

Ultra-High Purity (UHP) Low Flow, Low Pressure Diaphragm Valve – 930 Series | #930KSTS

930KSTS


Especificaciones técnicas

  • Tipo de accionamiento: Manual, LockOut-TagOut
  • Coeficiente del caudal: 0.22
  • Conexión de entrada: 1/4" Tube Stub
  • Presión de trabajo máxima: 300 psig
  • Conexión de salida: 1/4" Tube Stub
  • Material del cuerpo: VeriClean 316L Stainless Steel
  • Materiales del diafragma: Elgiloy, equivalent
  • Material del asiento: PCTFE (std), PEEK, Vespel
  • Material del tapón: 17-4 Stainless Steel
  • Material de la tuerca: 316L Stainless Steel
  • Material del alojamiento: Anodized Aluminum
  • Presión de prueba: 188 psig (13 barg) (AOPLP, G)
    450 psig (31 barg) (AOPMP, K, L, I, M, S)
  • Presión de rotura: 375 psig (26 barg) (AOPLP, G)
    900 psig (62 barg) (AOPMP, K, L, I, M, S)
  • Caudal: Cv: 0.3 (AOP), 0.22 (Lever)
  • Tasa de fuga interna: ≤ 1 x 10¯9 scc/sec He
  • Tasa de fuga externa: ≤ 2 x 10¯10 scc/sec He
  • Volumen: 2.64 cm3
  • Peso: 0.8 kg, 1.75 lb
  • Opción del conmutador: Single Pole, Single Throw (SPST)
    Momentary Action, Non-Adjustable
  • Voltaje de entrada: 1/4 amp at 115 vac (normally closed) (AOPLPLSC, AOPMPLSC)
    1/2 amp at 115 vac (normally open) (AOPLPLSO, AOPMPLSO)
  • Longitud de los cables: 7 inch
  • Conexión eléctrica: 1/8" strip tinned ends, 26 AWG, UL Style 1061, equal twisted pair
  • Rango de presión de entrada máxima: 125 psig (AOPLP, G) | 300 psig (AOPMP, K, L, I, M, S) psig, 8.6 barg (AOPLP, G) | 20.7 barg (AOPMP, K, L, I, M, S) barg
  • Presión de accionamiento: 75 psig nominal (5 barg)
  • Temperatura de desgasificación: 250°F in the open position °F, in the open position: 121 °C
  • Temperatura máxima de funcionamiento: 150 °F, 66 °C
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
Safety Warning

Información del artículo

The Parker 930 Series stainless steel body diaphragm valve offers excellent leak integrity, high cycle life, and low particle generation making it ideal for use in UHP semiconductor applications.



The 930 Series’ thread-less and spring-less design minimizes particle generation and entrapment areas for reduced process contamination.  The valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance free service life over millions of cycles. All wetted components are manufactured from specialty metals to provide exceptional corrosion resistance and leak integrity. The internally electropolished VeriClean™ 316L stainless steel body and high strength Cobalt based alloy diaphragm allow it to surpass the industry standard Semi F20 specification. The variety of available seat materials: PCTFE, PEEK® and Vespel® to allow the 930 series to operate at many different temperatures and with a wide range of process fluids.  These materials combined with the exacting design features afford the 930 Series extreme corrosion resistance and maximum cycle life at inlet pressures up to 300 psig.



All 930 Series valves are cleaned to exacting semiconductor industry requirements and assembled in class 100 cleanroom environments. Prior to shipping, all valve seals (seat, and diaphragm) are 100% Helium leak tested using a mass spectrometer to ensure performance and reliability in demanding UHP applications.



Markets:

• Semiconductor

• Analytical Laboratory

• Pharmaceutical

• BioPharm

• Aerospace

• Industrial



Applications:

• Corrosive and specialty gases

• Semiconductor Tools

• Tool Hook-ups

• Gas Cabinets

• Valve Manifold Boxes (VMB)



Features/Benefits:

• 5 micro inch (Ra) electropolish surface finish on wetted surfaces

• High cycle life (including corrosive service)

• Internally springless and threadless design minimizes particle generation and gas entrapment

• Variety of configurations offered in air-operated and manual

• Fully functional from vacuum to 300 psig

• Internal leak rate: ≤ 1 x 10-9 scc/sec He

• External leak rate: ≤ 2 x 10-10 scc/sec He

• 75 psig nominal AOP actuation pressure



VeriClean – TM Parker Hannifin Corporation, Veriflo Division

Vespel – TM DuPont Performance Elastomers L.L.C.

Peek – TM Victrex plc.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
938256