Flange Halves | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño de la brida (pulg)

Tamaño de la brida din (pulg)

Presión máxima de funcionamiento (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Flange Halves Flange Halves

Flange Halves

Parker's Flange Halves are a four bolt, split flange system with numerous end configurations available to meet your specific needs.

Especificaciones técnicas

  • Tamaño de la brida: 3/4 - 2-1/2 inch
  • Estilo de productos: Multiple Styles Available
  • Tamaño de la brida DIN: 8 - 32 inch
Safety Warning

Descripción completa del producto

Parker's Flange Halves are a four bolt, split flange system with numerous end configurations available to meet your specific needs. The majority of our flanges are manufactured from forged steel with a limited amount machined from bar stock. The forged construction provides higher strength and durability to provide long lasting performance in the application. Parker flanges and flange kits are designed to meet or exceed SAE J518 and ISO 6162.
Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Forged steel construction for durability and longer life
• Numerous end configurations available
Applications:
• Petroleum base hydraulic fluids and lubricating oils

Documentos relacionados

×
Productos Tamaño de la brida (pulg) Tamaño de la brida din (pulg) Presión máxima de funcionamiento (psi)
50H-20 1-1/4 na 5,000
50H-24 1-1/2 na 5,000
50H-32 2 na 5,000
51H-8 1/2 na 5,000
51H-12 3/4 na 5,000
51H-16 1 na 5,000
51H-20 1-1/4 na 4,000
51H-24 1-1/2 na 3,000
51H-32 2 na 3,000
51H-40 2-1/2 na 2,500
HFH-12 3/4 na 6,000
HFH-16 1 na 6,000
HFH-20 1-1/4 na 6,000
HFH-24 1-1/2 na 6,000
HFH-32 2 na 6,000
M2H-16 na 16 6,000
M2H-20 na 20 6,000
Flange Halves na 24 6,000

687PDC
687583