Full Flange System | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño de la brida (pulg)

Presión máxima de funcionamiento (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Full Flange System

Full Flange System OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Especificaciones técnicas

  • Estilo de productos: Multiple Styles Available
  • Tamaño de la brida: 3/4 - 2 inch
  • Presión de trabajo máxima: 5000 - 6000 psi
Safety Warning

Descripción completa del producto

Parker's Flange Kits contain four bolts, a split flange and an O-ring developed to provide long-lasting performance and durability. The Flange Kits come in numerous end configurations to meet your specific needs. The majority of our flanges are manufactured from forged steel with a limited amount machined from bar stock. The forged construction provides higher strength and durability to the flange.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Contains four bolts, a split flange, and an O-ring to make a complete flange assembly
• Flange Kits can be installed after fitting has been crimped

Applications:
•  Petroleum base hydraulic fluids and lubricating oils

Documentos relacionados

Literature and Reference Materials
Full Flange System Bulletin
×
Productos Tamaño de la brida (pulg) Presión máxima de funcionamiento (psi)
FFK61-12 3/4 5000
FFK61-16 1 5000
FFK61-20 1-1/4 5000
FFK61-24 1-1/2 5000
FFK62-12 3/4 6000
FFK62-16 1 6000
FFK62-20 1-1/4 6000
FFK62-24 1-1/2 6000
FFK62-32 2 6000

687PDC
687583