ISO Port Adapters | #68HB-6-MI12


LOADING IMAGES
68HB-6-MI12
Click to View CAD Model

ISO Port Adapters | #68HB-6-MI12

Parker's ISO Port Adapters are ideal in systems with high pressure and cycling providing reliable, long-term sealing. ISO port adapters meet dimensional requirements of ISO 6149-3 and SAE 2244-3.


Especificaciones técnicas

  • Estilo de la conexión 1: Beaded Hose Barb
  • D.E. del tubo de la conexión 1 (pulg): 3/8
  • Estilo: Beaded Hose Barb to Metric
  • Tamaño de la rosca de la conexión 2 (pulg): M12x1.5
  • Forma: Connector
  • Material del cuerpo: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Información del artículo

Parker's ISO Port Adapters are ideal in systems with high pressure and cycling providing reliable, long-term sealing. ISO port adapters meet dimensional requirements of ISO 6149-3 and SAE 2244-3.  A Fluorocarbon O-ring is standard on all ISO port adapters so no thread sealant is needed, reducing maintenance and component replacement costs as a result of contaminating and damaging of components due to the sealant.
 
Markets:
• Industrial
• Construction
• Mobile
• Factory/process automation

Features/Benefit:
• All brass construction
• No thread sealant
• Fluorocarbon O-ring reduces maintenance and replacement costs as a result of contamination and damage to components due to sealant
• Long term sealing
• Improves assembly time

Applications:
• Air lines
• Water lines
• Cooling lines

Custom configurations and sizes are available upon request. Contact us for additional information.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

Teléfono

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687547