Worldwide Hydraulic Industry Standard Hose 575-3250 PSI – 422 Hose | #422-4


LOADING IMAGES
422-4 422-4

Worldwide Hydraulic Industry Standard Hose 575-3250 PSI – 422 Hose | #422-4

Parker’s 422 hose is a worldwide hydraulic industry standard hose manufactured to strict international specifications to offer customers consistency of performance combined with improved availability anywhere in the world.


Especificaciones técnicas

  • D.I. de la manguera (tamaño): -4
  • Peso: 0.24 kg/m, 0.16 lb/ft
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Medio: Lubricants, Petroleum Hydraulic Fluids
  • Cumplimiento con especificaciones: ABS, DNV, EN 853, Type 1SN, ISO 1436, Type 1SN, SAE 100R1, Type AT, SAE J1942, USCG HF
  • Conector compatible: 43 Series, 42 Series
  • Material del refuerzo de la manguera: 1 Braid of Steel Wire
  • Diámetro interior: 1/4 inch, 6.3 mm
  • Diámetro interior de manguera nominal: 6 mm
  • Diámetro exterior: 0.530 inch, 13 mm
  • Aplicación: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Presión de trabajo máxima: 3250 psi, 22.5 MPa
  • Material del tubo interno de la manguera: Synthetic Rubber
  • Material de la cubierta: Synthetic Rubber
  • Radio de curvatura mínimo: 4 inch, 100 mm
  • Temperatura máxima de funcionamiento: 212 °F, 100 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Información del artículo

Parker’s 422 hose is a worldwide hydraulic industry standard hose manufactured to strict international specifications to offer customers consistency of performance combined with improved availability anywhere in the world. The 422 hose is designed to meet global industry standards in order to meet the requirements of any job around the world. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Waste & Refuse
• Material Handling

Features/Benefits:
• One-wire braid hose design manufactured to international specifications
• Increased working pressures for improved reliability and expanded applications versus standard SAE 100R1
• Synthetic rubber inner tube for greater fluid compatibility and bio-oil resistance
• 575-3250 PSI working pressure in different sizes

Industry Standards:
• ISO 1436-1 Type 1SN / SAE J517 100R1AT / SAE J1942 / EN 853 Type 1SN

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings
• 42 series fittings

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Teléfono

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687583